Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM828502-Q1

ACTIVE

TPSM828502-Q1

ACTIVE

Product details

Rating Automotive Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 2 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features 1% accuracy, Enable, Forced PWM, Frequency synchronization, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable EMI & noise features Low parasitic Hotrod packaging Operating temperature range (°C) -40 to 125 Type Converter, Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 100 Control mode Current, current mode, current mode control Switching frequency (min) (kHz) 4000 Switching frequency (max) (kHz) 1800
Rating Automotive Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 2 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features 1% accuracy, Enable, Forced PWM, Frequency synchronization, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable EMI & noise features Low parasitic Hotrod packaging Operating temperature range (°C) -40 to 125 Type Converter, Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 100 Control mode Current, current mode, current mode control Switching frequency (min) (kHz) 4000 Switching frequency (max) (kHz) 1800
QFN-FCMOD (RDY) 9 8.1 mm² (2.7 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C TA
  • Optimized for low EMI requirements
    • Pin-selectable pseudo-random spread spectrum (SSC) reduces peak emissions
  • TJ = –40°C to +150°C
  • Input voltage range: 2.7V to 6V
  • Quiescent current: 17µA typical
  • Output voltage from 0.6V to 5.5V
  • Output voltage accuracy ±1% (PWM operation)
  • Forced PWM or PWM/PFM operation
  • Adjustable switching frequency: 1.8MHz to 4MHz
  • Precise ENABLE input allows:
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Foldback overcurrent protection – optional
  • Power-good output with window comparator
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C TA
  • Optimized for low EMI requirements
    • Pin-selectable pseudo-random spread spectrum (SSC) reduces peak emissions
  • TJ = –40°C to +150°C
  • Input voltage range: 2.7V to 6V
  • Quiescent current: 17µA typical
  • Output voltage from 0.6V to 5.5V
  • Output voltage accuracy ±1% (PWM operation)
  • Forced PWM or PWM/PFM operation
  • Adjustable switching frequency: 1.8MHz to 4MHz
  • Precise ENABLE input allows:
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Foldback overcurrent protection – optional
  • Power-good output with window comparator

TPSM82850x-Q1 is a family of pin-to-pin compatible, 1A, and 2A, automotive high-efficiency and easy to use synchronous step-down DC/DC power modules with integrated inductors. The devices use a fixed-frequency peak current-mode control topology and are suitable for automotive applications with high power density and ease of use requirements. Low resistance switches allow up to 2A continuous output current at high ambient temperatures. The switching frequency can be fixed at 2.25MHz through pin-strapping or selected from a range of 1.8MHz to 4MHz through a set resistor. The module can also be synchronized to an external clock in the range from 1.8MHz to 4MHz. In PFM/PWM mode, the TPSM82850x-Q1 automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPSM82850x-Q1 provides a 1% feedback voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The COMP/FSET pin sets the switching frequency, one out of two loop compensation settings and the SSC function for a wide variety of load conditions

TPSM82850x-Q1 is a family of pin-to-pin compatible, 1A, and 2A, automotive high-efficiency and easy to use synchronous step-down DC/DC power modules with integrated inductors. The devices use a fixed-frequency peak current-mode control topology and are suitable for automotive applications with high power density and ease of use requirements. Low resistance switches allow up to 2A continuous output current at high ambient temperatures. The switching frequency can be fixed at 2.25MHz through pin-strapping or selected from a range of 1.8MHz to 4MHz through a set resistor. The module can also be synchronized to an external clock in the range from 1.8MHz to 4MHz. In PFM/PWM mode, the TPSM82850x-Q1 automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPSM82850x-Q1 provides a 1% feedback voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The COMP/FSET pin sets the switching frequency, one out of two loop compensation settings and the SSC function for a wide variety of load conditions

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPSM82850x-Q1 Automotive 2.7V to 6V Input, 1A and 2A Step-Down Power Module With Integrated Inductor datasheet PDF | HTML Nov 10, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM828502QEVM-159 — TPSM828502-Q1 evaluation module

The TPSM82850x-Q1 devices are a family of pin-to-pin compatible, 1A and 2A automotive high-efficiency synchronous step-down DC/DC power modules with integrated inductors. The devices use a fixedfrequency peak current-mode control topology. These modules work in automotive applications requiring (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (RDY) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos