Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM828510

ACTIVE

2.7-V to 6-V, 0.5-A low-noise step-down module with integrated inductor in QFN package

Product details

Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 0.5 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features 1% accuracy, Adjustable soft start, Enable, Forced PWM, Frequency synchronization, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Soft-start adjustable, Synchronous Rectification, Tracking, UVLO adjustable EMI & noise features Low parasitic Hotrod packaging Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 2.1 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 100 Control mode current mode, current mode control Switching frequency (min) (kHz) 4000 Switching frequency (max) (kHz) 1800
Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 0.5 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features 1% accuracy, Adjustable soft start, Enable, Forced PWM, Frequency synchronization, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Soft-start adjustable, Synchronous Rectification, Tracking, UVLO adjustable EMI & noise features Low parasitic Hotrod packaging Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 2.1 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 100 Control mode current mode, current mode control Switching frequency (min) (kHz) 4000 Switching frequency (max) (kHz) 1800
QFN-FCMOD (RDY) 9 8.1 mm² (2.7 mm × 3 mm)
  • 2.7-V to 6-V input voltage range
  • 0.6-V to 5.5-V output voltage range
  • Family of 0.5-A, 1-A and 2-A devices
  • 20-µA typical quiescent current
  • ±1% feedback voltage accuracy (PWM operation)
  • 2.25-MHz switching frequency (PWM operation)
  • 1.8-MHz to 4-MHz external synchronization
  • Selectable forced PWM or PFM/PWM operation
  • Adjustable soft start-up to 10 ms or tracking
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Power-good output with window comparator
  • –40°C to 125°C operating temperature range
  • 2.7-mm × 3.0-mm QFN package with 0.5-mm pitch
  • 2.7-V to 6-V input voltage range
  • 0.6-V to 5.5-V output voltage range
  • Family of 0.5-A, 1-A and 2-A devices
  • 20-µA typical quiescent current
  • ±1% feedback voltage accuracy (PWM operation)
  • 2.25-MHz switching frequency (PWM operation)
  • 1.8-MHz to 4-MHz external synchronization
  • Selectable forced PWM or PFM/PWM operation
  • Adjustable soft start-up to 10 ms or tracking
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Power-good output with window comparator
  • –40°C to 125°C operating temperature range
  • 2.7-mm × 3.0-mm QFN package with 0.5-mm pitch

TPSM82851x is a family of pin-to-pin compatible, 0.5-A, 1-A, and 2-A high-efficiency and easy to use synchronous step-down DC/DC power modules with integrated inductors. The devices are based on a fixed-frequency peak current-mode control topology and they can be used in telecommunication, test and measurement, and medical applications with high power density and ease of use requirements. Low resistance switches allow up to 2-A continuous output current at high ambient temperatures. The switching frequency is internally fixed at 2.25 MHz and can also be synchronized to an external clock in the range from 1.8 MHz to 4 MHz. In PFM/PWM mode, the TPSM82851x automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPSM82851x provides a 1% feedback voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin sets the start-up time or tracks the output voltage to an external source. This feature allows external sequencing of different supply rails and limits the inrush current during start-up.

TPSM82851x is a family of pin-to-pin compatible, 0.5-A, 1-A, and 2-A high-efficiency and easy to use synchronous step-down DC/DC power modules with integrated inductors. The devices are based on a fixed-frequency peak current-mode control topology and they can be used in telecommunication, test and measurement, and medical applications with high power density and ease of use requirements. Low resistance switches allow up to 2-A continuous output current at high ambient temperatures. The switching frequency is internally fixed at 2.25 MHz and can also be synchronized to an external clock in the range from 1.8 MHz to 4 MHz. In PFM/PWM mode, the TPSM82851x automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPSM82851x provides a 1% feedback voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin sets the start-up time or tracks the output voltage to an external source. This feature allows external sequencing of different supply rails and limits the inrush current during start-up.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPSM828511 ACTIVE 2.7-V to 6-V, 1-A low-noise step-down module with integrated inductor in QFN package Higher output current alternative.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPSM82851x 2.7-V to 6-V Input, 0.5-A/1-A/2-A Step-Down Power Module With Integrated Inductor datasheet PDF | HTML Nov 8, 2023
Certificate TPSM828510EVM EU Declaration of Conformity (DoC) Jun 14, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM828510EVM — TPSM828510 evaluation module for 2.7-V to 6-V, 0.5-A step-down converter with integrated inductor

The TPSM828510 evaluation module (EVM) facilitates the evaluation of the TPSM828510, 0.5-A step-down converter power modules in a 2.7 mm × 3 mm × 2 mm over-molded QFN package. The EVM regulates the output voltage to 1.8 V with the input voltage from 2.7 V to 6 V. The TPSM828510 device is a (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPSM828510 PSpice Unencrypted Transient Model

SLUM915.ZIP (104 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (RDY) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos