Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM861257

ACTIVE

Product details

Rating Catalog Topology Synchronous Buck Iout (max) (A) 1 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 6 Vout (min) (V) 0.6 Features Enable, Overcurrent protection, Power good Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 95 Control mode D-CAP3 Switching frequency (min) (kHz) 1400 Switching frequency (max) (kHz) 1400
Rating Catalog Topology Synchronous Buck Iout (max) (A) 1 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 6 Vout (min) (V) 0.6 Features Enable, Overcurrent protection, Power good Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 95 Control mode D-CAP3 Switching frequency (min) (kHz) 1400 Switching frequency (max) (kHz) 1400
QFN-FCMOD (RDX) 7 13.2 mm² (4 mm × 3.3 mm)
  • Configured for a wide range of applications
    • 3V to 17V wide input voltage range
    • Fixed 3.3V output for TPSM861253
    • 0.6V to 10V output range for TPSM861252
    • 0.6V to 5.5V output range for TPSM861257
    • 0.6V reference voltage
    • ±1% for 0.6Vref accuracy at 25°C
    • ±1.5% for 0.6Vref accuracy at –40°C to 125°C
    • ±1% for 3.3Vout accuracy from 0 to 65°C
    • Integrated 55mΩ and 24mΩ MOSFETs
    • 100µA low quiescent current for TPSM861252
    • 1.4MHz switching frequency
    • Maximum 95% large duty cycle operation
    • 1.2V precision EN threshold voltage
    • 1.6ms fixed typical soft-start time
  • Ease of use and small design size
    • TPSM861252 Eco-mode, TPSM861253/7 FCCM mode at light load
    • Fast transient D-CAP3™ control mode
    • Easy layout with integrated inductor and bootstrap capacitor
    • Support start-up with prebiased output voltage
    • Open-drain power-good indicator
    • Non-latch for OV, OT, and UVLO protection
    • Hiccup mode in UV protection
    • Cycle-by-cycle OC and NOC protection
    • –40°C to 125°C operating junction temperature
    • 3.3mm × 4mm × 2mm QFN package
  • Create a custom design using the TPSM86125x with the WEBENCH® Power Designer
  • Configured for a wide range of applications
    • 3V to 17V wide input voltage range
    • Fixed 3.3V output for TPSM861253
    • 0.6V to 10V output range for TPSM861252
    • 0.6V to 5.5V output range for TPSM861257
    • 0.6V reference voltage
    • ±1% for 0.6Vref accuracy at 25°C
    • ±1.5% for 0.6Vref accuracy at –40°C to 125°C
    • ±1% for 3.3Vout accuracy from 0 to 65°C
    • Integrated 55mΩ and 24mΩ MOSFETs
    • 100µA low quiescent current for TPSM861252
    • 1.4MHz switching frequency
    • Maximum 95% large duty cycle operation
    • 1.2V precision EN threshold voltage
    • 1.6ms fixed typical soft-start time
  • Ease of use and small design size
    • TPSM861252 Eco-mode, TPSM861253/7 FCCM mode at light load
    • Fast transient D-CAP3™ control mode
    • Easy layout with integrated inductor and bootstrap capacitor
    • Support start-up with prebiased output voltage
    • Open-drain power-good indicator
    • Non-latch for OV, OT, and UVLO protection
    • Hiccup mode in UV protection
    • Cycle-by-cycle OC and NOC protection
    • –40°C to 125°C operating junction temperature
    • 3.3mm × 4mm × 2mm QFN package
  • Create a custom design using the TPSM86125x with the WEBENCH® Power Designer

The TPSM86125x is a simple, easy-to-use, high-efficiency, high-power density, synchronous buck module with input voltage ranging from 3V to 17V and supports up to 1A continuous current.

The TPSM86125x employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 95% duty cycle operation.

The TPSM861252 operates in Eco-mode, which maintains high efficiency during light load. The TPSM861257 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. TPSM861253 is a fixed 3.3V output voltage part with FCCM mode. The device also integrates the divider resistors and a feedforward capacitor inside the module. The TPSM86125x integrates complete protection including OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in QFN package. The junction temperature is specified from –40°C to 125°C.

The TPSM86125x is a simple, easy-to-use, high-efficiency, high-power density, synchronous buck module with input voltage ranging from 3V to 17V and supports up to 1A continuous current.

The TPSM86125x employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 95% duty cycle operation.

The TPSM861252 operates in Eco-mode, which maintains high efficiency during light load. The TPSM861257 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. TPSM861253 is a fixed 3.3V output voltage part with FCCM mode. The device also integrates the divider resistors and a feedforward capacitor inside the module. The TPSM86125x integrates complete protection including OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in QFN package. The junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPSM86125x 3V to 17V Input, 1A, Synchronous Buck Module in QFN Package datasheet (Rev. B) PDF | HTML Mar 22, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM861257EVM — TPSM861257 evaluation board for 3-V to 16-V input voltage 1-A forced-CCM buck module in QFN package

The TPSM861257 is a single, D-CAP3™ control mode, synchronous buck converter module with input voltage ranging from 3 V to 17 V and supports up to 1 A continuous current. The TPSM861257 operates in FCCM mode. The TPSM861257 has an adjustable output voltage. The TPSM861257EVM is a fully assembled (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (RDX) 7 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos