NEW

TPUL1G113-Q1

ACTIVE

Automotive single retriggerable monostable multivibrator

TPUL1G113-Q1

ACTIVE

Product details

Number of channels 1 Technology family TPUL Time delay (s) 1us - 860ms Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 2 IOL (max) (mA) 12 IOH (max) (mA) -12 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff), Retriggerable Operating temperature range (°C) -40 to 125 Rating Automotive
Number of channels 1 Technology family TPUL Time delay (s) 1us - 860ms Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 2 IOL (max) (mA) 12 IOH (max) (mA) -12 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff), Retriggerable Operating temperature range (°C) -40 to 125 Rating Automotive
VSSOP (DCU) 8 6.2 mm² (2 mm × 3.1 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • RC configurable from 1µs to 860ms
  • For pulses longer than 860ms, use TPUL1G313-Q1
  • 1% typical, 10% maximum pulse width variation
  • Wide operating range from 1.5V to 5.5V
  • Inputs accept voltages up to 5.5V
  • Schmitt-trigger architecture on all inputs
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • RC configurable from 1µs to 860ms
  • For pulses longer than 860ms, use TPUL1G313-Q1
  • 1% typical, 10% maximum pulse width variation
  • Wide operating range from 1.5V to 5.5V
  • Inputs accept voltages up to 5.5V
  • Schmitt-trigger architecture on all inputs

The TPUL1G113-Q1 device is a single RC configurable retriggerable monostable multivibrator designed for operation from 1.5V to 5.5V. The output pulse duration is configured by selecting external resistance and capacitance values with an approximate output pulse width of tw = R × C.

This device features three trigger inputs, allowing for rising edge (T) and falling edge (T) triggers and a clear input (CLR) that can be used asynchronously to stop an active output pulse, forcing the output low and resetting device. All trigger inputs include Schmitt-trigger architecture to allow for slow input transition rates and improve noise immunity.

The TPUL1G113-Q1 device is a single RC configurable retriggerable monostable multivibrator designed for operation from 1.5V to 5.5V. The output pulse duration is configured by selecting external resistance and capacitance values with an approximate output pulse width of tw = R × C.

This device features three trigger inputs, allowing for rising edge (T) and falling edge (T) triggers and a clear input (CLR) that can be used asynchronously to stop an active output pulse, forcing the output low and resetting device. All trigger inputs include Schmitt-trigger architecture to allow for slow input transition rates and improve noise immunity.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPUL1G113-Q1 Automotive Single Retriggerable Pulse Generator With RC Timing, Rising And Falling Edge Triggers, And Asynchronous Clear datasheet (Rev. A) PDF | HTML Jul 6, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VSSOP (DCU) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos