NEW

TPUL2G122-Q1

ACTIVE

TPUL2G122-Q1

ACTIVE

Product details

Number of channels 2 Technology family TPUL Time delay (s) 1us - 860ms Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 2 IOL (max) (mA) 12 IOH (max) (mA) -12 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff), Retriggerable Operating temperature range (°C) -40 to 125 Rating Automotive
Number of channels 2 Technology family TPUL Time delay (s) 1us - 860ms Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 2 IOL (max) (mA) 12 IOH (max) (mA) -12 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff), Retriggerable Operating temperature range (°C) -40 to 125 Rating Automotive
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) WQFN (BQB) 16 8.75 mm² (3.5 mm × 2.5 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package
  • RC configurable from 1µs to 860ms (VCC = 3.3V)
  • For longer pulse widths, TI recommends TPUL2T323-Q1
  • 10% maximum pulse width variation
  • Wide operating range from 1.5V to 5.5V
  • Inputs accept voltages up to 5.5V
  • Schmitt-trigger architecture on all inputs
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package
  • RC configurable from 1µs to 860ms (VCC = 3.3V)
  • For longer pulse widths, TI recommends TPUL2T323-Q1
  • 10% maximum pulse width variation
  • Wide operating range from 1.5V to 5.5V
  • Inputs accept voltages up to 5.5V
  • Schmitt-trigger architecture on all inputs

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPUL2G122-Q1 and TPUL2G122A-Q1 Automotive Dual RC-Timed Retriggerable Monostable Multivibrators datasheet PDF | HTML Jan 20, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

TPUL-KFACTOR-CALC — TPUL Pulse Width and K-Factor Calculator

The calculator utilizes multi-variable linear interpolation across voltage, temperature, and component variations to accelerate configuration of TPUL family monostable multivibrator devices for any application.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
WQFN (BQB) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos