TRF0208-SP

ACTIVE

Radiation-hardness-assured (RHA), near-DC to >8-GHz, fully-differential RF amplifier

Product details

Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 8000 Gain (typ) (dB) 16 Noise figure (typ) (dB) 6.8 OIP3 (typ) (dBm) 36 P1dB (typ) (dBm) 14.5 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -63 OIP2 (typ) (dBm) 60 2nd harmonic (dBc) -65 Supply voltage (V) 3.3 Current consumption (mA) 130 Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Space Output enable Yes Radiation, SEL (MeV·cm2/mg) 75 Radiation, TID (typ) (rad) 100000
Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 8000 Gain (typ) (dB) 16 Noise figure (typ) (dB) 6.8 OIP3 (typ) (dBm) 36 P1dB (typ) (dBm) 14.5 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -63 OIP2 (typ) (dBm) 60 2nd harmonic (dBc) -65 Supply voltage (V) 3.3 Current consumption (mA) 130 Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Space Output enable Yes Radiation, SEL (MeV·cm2/mg) 75 Radiation, TID (typ) (rad) 100000
WQFN-FCRLF (RPV) 12 4 mm² 2 x 2
  • Standard microcircuit drawing (SMD), 5962-24202
  • Radiation:
    • Total ionizing dose (TID)
      • Radiation hardness assurance (RHA) up to 100krad (Si) TID
      • Enhanced low dose rate sensitivity (ELDRS) free process
      • High dose rate radiation lot acceptance testing (HDR RLAT) up to 100krad (Si) TID
    • Single event effects (SEE)
      • Single event latch-up (SEL) immune to linear energy transfer (LET) of 75MeV-cm2/mg
      • Single event transient (SET) characterized to LET of 75MeV‑cm2/mg
  • Space-grade QMLP
    • Lead-free construction
    • Extended temperature range: –55°C to +125°C
  • Excellent performance driving RF ADCs
  • Fixed power gain of 16dB in single-ended-to-differential mode
  • Bandwidth: 11GHz, 3dB
  • Gain flatness: 8GHz, 1dB
  • OIP3: 36dBm (2GHz), 32dBm (6GHz)
  • P1dB: 14.5dBm (2GHz), 11dBm (6GHz)
  • NF: 6.8dB (2GHz), 6.8dB (6GHz)
  • Gain and phase imbalance: ±0.3dB and ±3º
  • Power-down feature
  • Single-supply operation: 3.3V
  • Active current: 138mA
  • Standard microcircuit drawing (SMD), 5962-24202
  • Radiation:
    • Total ionizing dose (TID)
      • Radiation hardness assurance (RHA) up to 100krad (Si) TID
      • Enhanced low dose rate sensitivity (ELDRS) free process
      • High dose rate radiation lot acceptance testing (HDR RLAT) up to 100krad (Si) TID
    • Single event effects (SEE)
      • Single event latch-up (SEL) immune to linear energy transfer (LET) of 75MeV-cm2/mg
      • Single event transient (SET) characterized to LET of 75MeV‑cm2/mg
  • Space-grade QMLP
    • Lead-free construction
    • Extended temperature range: –55°C to +125°C
  • Excellent performance driving RF ADCs
  • Fixed power gain of 16dB in single-ended-to-differential mode
  • Bandwidth: 11GHz, 3dB
  • Gain flatness: 8GHz, 1dB
  • OIP3: 36dBm (2GHz), 32dBm (6GHz)
  • P1dB: 14.5dBm (2GHz), 11dBm (6GHz)
  • NF: 6.8dB (2GHz), 6.8dB (6GHz)
  • Gain and phase imbalance: ±0.3dB and ±3º
  • Power-down feature
  • Single-supply operation: 3.3V
  • Active current: 138mA

The TRF0208-SP is a very high performance fully differential amplifier (FDA) optimized for radio frequency (RF) applications. This device is excellent for ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC) such as the high-performance AFE7950-SP or ADC12DJ5200-SP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated using TI’s advanced complementary BiCMOS process, and available in a space-saving WQFN-FCRLF package.

The TRF0208-SP operates on a single-rail supply and consumes about 138mA of active current. A power-down feature is available for power savings.

The TRF0208-SP is a very high performance fully differential amplifier (FDA) optimized for radio frequency (RF) applications. This device is excellent for ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC) such as the high-performance AFE7950-SP or ADC12DJ5200-SP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated using TI’s advanced complementary BiCMOS process, and available in a space-saving WQFN-FCRLF package.

The TRF0208-SP operates on a single-rail supply and consumes about 138mA of active current. A power-down feature is available for power savings.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TRF0208-SP Radiation-Hardness-Assured (RHA), Near-DC to 11GHz, Fully Differential RF Amplifier datasheet (Rev. B) PDF | HTML 03 Nov 2025
* Radiation & reliability report TRF0208-SP, Near-DC to 11GHz, Fully Differential RF Amplifier Single-Event Effects (SEE) Radiation Report PDF | HTML 23 Dec 2024
* Radiation & reliability report TRF0208-SP Total Ionizing Dose (TID) Report PDF | HTML 17 Dec 2024
Technical article Phased array antenna systems: A new paradigm for electronics in satellites (Rev. A) PDF | HTML 11 Jun 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF0208SP-EVM — TRF0208-SP evaluation module

The TRF0208-SP evaluation module (EVM) is used to evaluate the TRF0208-SP device, which is a differential RF amplifier available in a 2mm × 2mm, 12-pin WQFN package. The device is designed to drive high-speed and RF differential input ADCs, often eliminating the need for a two-component (gain block (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TRF0208 S-Parameters Model

SBOMCN3.ZIP (5 KB) - S-Parameter Model
Simulation model

TRF0208-SEP and TRF0208-SP S-Parameter Model

SBOMCN1.ZIP (10 KB) - S-Parameter Model
Reference designs

TIDA-010260 — 4T5R space-grade integrated transceiver reference design

The 4T5R space-grade integrated transceiver reference design reference design incorporates a full RF sampling transceiver including a clocking solution and power solution. The design incoporates all -SEP flavor TI devices and space-qualified passives within a VITA-57 form factor.
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RPV) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos