NEW

TRF0213-SEP

ACTIVE

Radiation-tolerant, near-DC to 14GHz, single-ended to differential (S2D) RF Amplifier

Product details

Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 14000 Gain (typ) (dB) 13.8 Noise figure (typ) (dB) 8.9 OIP3 (typ) (dBm) 31 P1dB (typ) (dBm) 13.4 Frequency of harmonic distortion measurement (GHz) 4 3rd harmonic (dBc) -55 OIP2 (typ) (dBm) 53 2nd harmonic (dBc) -53 Current consumption (mA) 174 Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Catalog, Space Output enable Yes Radiation, SEL (MeV·cm2/mg) 43 Radiation, TID (typ) (rad) 30000
Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 14000 Gain (typ) (dB) 13.8 Noise figure (typ) (dB) 8.9 OIP3 (typ) (dBm) 31 P1dB (typ) (dBm) 13.4 Frequency of harmonic distortion measurement (GHz) 4 3rd harmonic (dBc) -55 OIP2 (typ) (dBm) 53 2nd harmonic (dBc) -53 Current consumption (mA) 174 Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Catalog, Space Output enable Yes Radiation, SEL (MeV·cm2/mg) 43 Radiation, TID (typ) (rad) 30000
WQFN-FCRLF (RPV) 12 4 mm² (2 mm × 2 mm)
  • Vendor item drawing number: VID V62/25656
  • Radiation:
    • Total ionizing dose (TID)
      • Radiation hardness assurance (RHA) up to 30krad (Si) TID
      • Enhanced low dose rate sensitivity (ELDRS) free process
      • High dose rate radiation lot acceptance testing (HDR RLAT) up to 30krad (Si) TID
    • Single event effects (SEE)
      • Single event latch-up (SEL) immune to linear energy transfer (LET) of 43MeV‑cm2/mg
      • Single event transient (SET) characterized to LET of 43MeV‑cm2/mg
  • Space-enhanced plastic (Space EP, SEP)
    • Lead-free construction
    • Extended temperature range: –55°C to +125°C
  • Single-ended input, differential output
  • Excellent performance driving RF ADCs
  • Fixed 14dB gain
  • Bandwidth (3dB): >14GHz
  • Gain flatness (1dB): 12GHz
  • OIP3: 31dBm (4GHz), 31dBm (10GHz)
  • OP1dB: 13.4dBm (4GHz), 15.4dBm (10GHz)
  • NF: 8.9dB (4GHz), 10.6dB (10GHz)
  • Gain and phase imbalance: ±0.3dB and ±3º
  • Power-down feature
  • 5V single-supply operation
  • Active current: 174mA
  • Vendor item drawing number: VID V62/25656
  • Radiation:
    • Total ionizing dose (TID)
      • Radiation hardness assurance (RHA) up to 30krad (Si) TID
      • Enhanced low dose rate sensitivity (ELDRS) free process
      • High dose rate radiation lot acceptance testing (HDR RLAT) up to 30krad (Si) TID
    • Single event effects (SEE)
      • Single event latch-up (SEL) immune to linear energy transfer (LET) of 43MeV‑cm2/mg
      • Single event transient (SET) characterized to LET of 43MeV‑cm2/mg
  • Space-enhanced plastic (Space EP, SEP)
    • Lead-free construction
    • Extended temperature range: –55°C to +125°C
  • Single-ended input, differential output
  • Excellent performance driving RF ADCs
  • Fixed 14dB gain
  • Bandwidth (3dB): >14GHz
  • Gain flatness (1dB): 12GHz
  • OIP3: 31dBm (4GHz), 31dBm (10GHz)
  • OP1dB: 13.4dBm (4GHz), 15.4dBm (10GHz)
  • NF: 8.9dB (4GHz), 10.6dB (10GHz)
  • Gain and phase imbalance: ±0.3dB and ±3º
  • Power-down feature
  • 5V single-supply operation
  • Active current: 174mA

The TRF0213-SEP is a very high performance, radio frequency (RF) amplifier optimized for RF applications. This device is excellent for ac-coupled applications that require a single-ended to differential conversion when driving an RF sampling analog-to-digital converter (ADC) such as the high performance AFE7950-SEP or ADC12DJ5200-SEP. The device combines the functionality of a wide-band gain block and a wide-band passive balun. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF package.

The TRF0213-SEP operates on a single-rail supply and consumes about 174mA of active current. A power-down feature is also available for power savings.

The TRF0213-SEP is a very high performance, radio frequency (RF) amplifier optimized for RF applications. This device is excellent for ac-coupled applications that require a single-ended to differential conversion when driving an RF sampling analog-to-digital converter (ADC) such as the high performance AFE7950-SEP or ADC12DJ5200-SEP. The device combines the functionality of a wide-band gain block and a wide-band passive balun. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF package.

The TRF0213-SEP operates on a single-rail supply and consumes about 174mA of active current. A power-down feature is also available for power savings.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TRF0213-SEP Radiation Tolerant, Near-DC to > 14GHz, Single-Ended-to-Differential RF Amplifier datasheet PDF | HTML Dec 16, 2025
* Radiation & reliability report TRF0213-SEP Total Ionizing Dose (TID) Report Jan 8, 2026
* Radiation & reliability report TRF0213-SEP Production Flow and Reliability Report PDF | HTML Oct 8, 2025
* Radiation & reliability report TRF0213-SEP, Radiation-Tolerant, Near-DC to >14GHz, Single-Ended-to-Differential RF Amp Single-Event Effects PDF | HTML Jan 8, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF-X-AFE7950EVM — TRF1213 and AFE7950 evaluation module

The TRF-X-AFE7950EVM evaluation module is used to evaluate the performance of TI's AFE79xx family of integrated RF sampling transceivers with TI's TRF1213 single-ended-to-differential (S2D) amplifier on RX. TRF-X-AFE7950EVM specifically uses AFE7950 transceiver. The AFE79xx devices support up to (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TRF0213-SEP S-Parameter Model

SLVMET2.ZIP (8 KB) - S-parameter model
Supported products & hardware
Calculation tool

RF-CASCADE-CALC-TOOL — TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RPV) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos