NEW

TRF1218

PREVIEW

Near-DC to >25GHz, 16dB gain single-ended to differential (S2D) RF amplifier

Product details

Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 25000 Gain (typ) (dB) 16 Noise figure (typ) (dB) 13.2 OIP3 (typ) (dBm) 22.8 P1dB (typ) (dBm) 13.1 Frequency of harmonic distortion measurement (GHz) 16 3rd harmonic (dBc) -50 OIP2 (typ) (dBm) 62 2nd harmonic (dBc) -62 Current consumption (mA) 190 Number of channels 1 Operating temperature range (°C) -40 to 105 Rating Catalog Output enable Yes
Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 25000 Gain (typ) (dB) 16 Noise figure (typ) (dB) 13.2 OIP3 (typ) (dBm) 22.8 P1dB (typ) (dBm) 13.1 Frequency of harmonic distortion measurement (GHz) 16 3rd harmonic (dBc) -50 OIP2 (typ) (dBm) 62 2nd harmonic (dBc) -62 Current consumption (mA) 190 Number of channels 1 Operating temperature range (°C) -40 to 105 Rating Catalog Output enable Yes
WQFN-FCRLF (RPV) 12 4 mm² (2 mm × 2 mm)
  • Fixed 16dB gain
  • 3dB bandwidth: 25GHz
  • Gain flatness:
    • +1.2dB (20GHz)
    • –1dB (23GHz)
  • Imbalance (10MHz to 20GHz):
    • Gain: ±0.2dB
    • Phase: +3º
  • HD2 (8GHz, PO = 3dBm): –62dBc
  • HD3 (6GHz, PO = 3dBm): –50dBc
  • OIP2: 67dBm (2GHz), 62dBm (8GHz)
  • OIP3: 31dBm (4GHz), 22.8dBm (16GHz)
  • OP1dB: 12.6dBm (4GHz), 13.1dBm (16GHz)
  • NF: 10dB (4GHz), 13.2dB (16GHz)
  • 50Ω single-ended input impedance
  • 50Ω differential output impedance
  • Power-down feature
  • 5V single-supply operation
  • Active current: 190mA
  • Fixed 16dB gain
  • 3dB bandwidth: 25GHz
  • Gain flatness:
    • +1.2dB (20GHz)
    • –1dB (23GHz)
  • Imbalance (10MHz to 20GHz):
    • Gain: ±0.2dB
    • Phase: +3º
  • HD2 (8GHz, PO = 3dBm): –62dBc
  • HD3 (6GHz, PO = 3dBm): –50dBc
  • OIP2: 67dBm (2GHz), 62dBm (8GHz)
  • OIP3: 31dBm (4GHz), 22.8dBm (16GHz)
  • OP1dB: 12.6dBm (4GHz), 13.1dBm (16GHz)
  • NF: 10dB (4GHz), 13.2dB (16GHz)
  • 50Ω single-ended input impedance
  • 50Ω differential output impedance
  • Power-down feature
  • 5V single-supply operation
  • Active current: 190mA

The TRF1218 is a very high performance, single-ended to differential radio frequency (RF) amplifier optimized for wide signal bandwidth applications. The device is excellent for ac-coupled uses that require a single-ended to differential conversion such as driving an RF sampling analog-to-digital converter (ADC). The device combines the functionality of a wide-band gain block and wide-band passive balun in a single 2mm × 2mm package. The on-chip matching components simplify printed circuit board (PCB) implementation and enables high performance over the full operating bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving WQFN-FCRLF package.

The TRF1218 operates on a single-rail supply and consumes about 190mA of active current. A power-down feature via a single pin is also available for simplified power savings.

The TRF1218 is a very high performance, single-ended to differential radio frequency (RF) amplifier optimized for wide signal bandwidth applications. The device is excellent for ac-coupled uses that require a single-ended to differential conversion such as driving an RF sampling analog-to-digital converter (ADC). The device combines the functionality of a wide-band gain block and wide-band passive balun in a single 2mm × 2mm package. The on-chip matching components simplify printed circuit board (PCB) implementation and enables high performance over the full operating bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving WQFN-FCRLF package.

The TRF1218 operates on a single-rail supply and consumes about 190mA of active current. A power-down feature via a single pin is also available for simplified power savings.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TRF1218 Near-DC to 25GHz Single-Ended to Differential RF Amplifier datasheet PDF | HTML Jun 2, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF1218EVM — TRF1218 evaluation module

The TRF1218 evaluation module (EVM) is used to evaluate the TRF1218 device.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TRF1218 S-Parameter Model

SLOM542.ZIP (278 KB) - S-parameter model
Supported products & hardware
Calculation tool

RF-CASCADE-CALC-TOOL — TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RPV) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos