Product details

Frequency (min) (MHz) 820 Frequency (max) (MHz) 1054 Rating Catalog Operating temperature range (°C) -40 to 85
Frequency (min) (MHz) 820 Frequency (max) (MHz) 1054 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN-FCRLF (VBA) 28 20.25 mm² (4.5 mm × 4.5 mm)
  • 820MHz to 1054MHz RF front end module
  • Transmit (TX):
    • Saturated output power (PSAT): 27.5dBm (3.3V)
    • PA gain: 24dB
    • PAE: 42.2% at 27dBm
    • HD2 / HD3: –56dBc / –70dBc
  • Receive (RX) LNA:
    • Gain: 16dB
    • Noise figure (NF): 1.3dB
    • IP1dB: –6.7dBm
  • ANT to RX_FLT insertion loss: 1.5dB
  • Integrated 50Ω RF match
  • Integrated linear-in-dB power detector
  • Supply voltage: 3.1V to 4.25V
  • Total supply current at 3.3V:
    • 360mA (TX PO = 27dBm)
    • 65mA (TX, no RF)
    • 10.3mA (RX only)
  • Low sleep mode current: 0.05µA
  • Operating ambient temperature range:–40°C to 85°C
  • 820MHz to 1054MHz RF front end module
  • Transmit (TX):
    • Saturated output power (PSAT): 27.5dBm (3.3V)
    • PA gain: 24dB
    • PAE: 42.2% at 27dBm
    • HD2 / HD3: –56dBc / –70dBc
  • Receive (RX) LNA:
    • Gain: 16dB
    • Noise figure (NF): 1.3dB
    • IP1dB: –6.7dBm
  • ANT to RX_FLT insertion loss: 1.5dB
  • Integrated 50Ω RF match
  • Integrated linear-in-dB power detector
  • Supply voltage: 3.1V to 4.25V
  • Total supply current at 3.3V:
    • 360mA (TX PO = 27dBm)
    • 65mA (TX, no RF)
    • 10.3mA (RX only)
  • Low sleep mode current: 0.05µA
  • Operating ambient temperature range:–40°C to 85°C

The TRF2001P is a high-performance RF front-end module (FEM) for low-power wireless applications in sub-1GHz industrial, scientific, and medical (ISM) bands operating over an 820MHz to 1054MHz frequency range. The TRF2001P requires minimal external BOM and includes functions such as a range-extender power amplifier (PA) and a low noise amplifier (LNA), transmit-receive antenna switch, antenna port low pass filter, and a linear-in-dB RF power detector, for a cost-effective design in a space-saving 4.5mm × 4.5mm QFN-28 package.

The TRF2001P increases the link budget and allows range extension in wireless systems by providing high output power with the integrated PA, beyond the capabilities of a WMCU or transceiver, and improves the receiver sensitivity with a low noise figure LNA. The integrated power detector can be used for system calibration or to monitor the power being delivered to the antenna. The device features fully matched, 50Ω RF interfaces for ease of use and design flexibility.

The TRF2001P is operational over a wide, 3.1V to 4.25V supply range, with digital controls that are compatible with 1.6V to 3.3V CMOS logic levels.

The TRF2001P is a high-performance RF front-end module (FEM) for low-power wireless applications in sub-1GHz industrial, scientific, and medical (ISM) bands operating over an 820MHz to 1054MHz frequency range. The TRF2001P requires minimal external BOM and includes functions such as a range-extender power amplifier (PA) and a low noise amplifier (LNA), transmit-receive antenna switch, antenna port low pass filter, and a linear-in-dB RF power detector, for a cost-effective design in a space-saving 4.5mm × 4.5mm QFN-28 package.

The TRF2001P increases the link budget and allows range extension in wireless systems by providing high output power with the integrated PA, beyond the capabilities of a WMCU or transceiver, and improves the receiver sensitivity with a low noise figure LNA. The integrated power detector can be used for system calibration or to monitor the power being delivered to the antenna. The device features fully matched, 50Ω RF interfaces for ease of use and design flexibility.

The TRF2001P is operational over a wide, 3.1V to 4.25V supply range, with digital controls that are compatible with 1.6V to 3.3V CMOS logic levels.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
CC1190 ACTIVE 850 - 950MHz RF front end Reduced RF bandwidth
NEW TRF2001 ACTIVE 860MHz to 930MHz ISM band multiprotocol and Wi-SUN RF front-end module (FEM) Dedicated PA and LNA I/O

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TRF2001P 820-1054MHz ISM Band Multiprotocol and Wi-SUN RF FEM datasheet PDF | HTML Dec 2, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF2001PEVM — TRF2001P evaluation module

TRF2001PEVM is designed to provide a quick setup to evaluate the TRF2001P Front End Module (FEM). The TRF2001P requires minimal external BOM and includes both a range-extending power amplifier (PA) and a low noise amplifier (LNA), transmit-receive antenna switch, antenna port low pass filter, and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TRF2001P S-Parameter Model

SLOM540.ZIP (493 KB) - S-parameter model
Supported products & hardware
Calculation tool

RF-CASCADE-CALC-TOOL — TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (VBA) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos