Product details

Frequency (max) (MHz) 1790 Frequency (min) (MHz) 1660 Normalized PLL phase noise (dBc/Hz) -137 Features Integer N PLL, Integrated VCO Current consumption (mA) 130 Integrated VCO Yes Operating temperature range (°C) -40 to 85 Rating Catalog Lock time (µs) (typ) (s) >350
Frequency (max) (MHz) 1790 Frequency (min) (MHz) 1660 Normalized PLL phase noise (dBc/Hz) -137 Features Integer N PLL, Integrated VCO Current consumption (mA) 130 Integrated VCO Yes Operating temperature range (°C) -40 to 85 Rating Catalog Lock time (µs) (typ) (s) >350
VQFN (RHA) 40 36 mm² (6 mm × 6 mm)
  • Fully Integrated VCO
  • Low Phase Noise: –137dBc/Hz (at 600kHz, fVCO
    of 1.9GHz)
  • Low Noise Floor: –158dBc/Hz at 10MHz Offset
  • Integer-N PLL
  • Input Reference Frequency range: 10MHz to
    104MHz
  • VCO Frequency Divided by 2-4 Output
  • Output Buffer Enable Pin
  • Programmable Charge Pump Current
  • Hardware and Software Power Down
  • 3-Wire Serial Interface
  • Single Supply: 4.5V to 5.25V Operation
  • Fully Integrated VCO
  • Low Phase Noise: –137dBc/Hz (at 600kHz, fVCO
    of 1.9GHz)
  • Low Noise Floor: –158dBc/Hz at 10MHz Offset
  • Integer-N PLL
  • Input Reference Frequency range: 10MHz to
    104MHz
  • VCO Frequency Divided by 2-4 Output
  • Output Buffer Enable Pin
  • Programmable Charge Pump Current
  • Hardware and Software Power Down
  • 3-Wire Serial Interface
  • Single Supply: 4.5V to 5.25V Operation

TRF3761 is a family of high performance, highly integrated frequency synthesizers, optimized for high performance applications. The TRF3761 includes a low-noise, voltage-controlled oscillator (VCO) and an integer-N PLL.

TRF3761 integrates divide-by 1, 2, or 4 options for a more flexible output frequency range. It is controlled through a 3-wire serial-programming-interface (SPI) interface. For power sensitive applications the TRF3761 can be powered down by the SPI interface or externally via chip_en pin 2.

TRF3761 is a family of high performance, highly integrated frequency synthesizers, optimized for high performance applications. The TRF3761 includes a low-noise, voltage-controlled oscillator (VCO) and an integer-N PLL.

TRF3761 integrates divide-by 1, 2, or 4 options for a more flexible output frequency range. It is controlled through a 3-wire serial-programming-interface (SPI) interface. For power sensitive applications the TRF3761 can be powered down by the SPI interface or externally via chip_en pin 2.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TRF3761-x Integer-N PLL with Integrated VCO datasheet (Rev. K) PDF | HTML Dec 31, 2015
Application note TRF3761 QFN Installation Using a Hakko Hot Air Rework Station Apr 7, 2007
Application note Fractional/Integer-N PLL Basics May 13, 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLWC102 — TRF3761EVM Software Package

Supported products & hardware
Calculation tool

RF-CASCADE-CALC-TOOL — TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
Supported products & hardware
Calculation tool

TRF3761CALC — TRF3761 Loop Filter Calculator

TRF3761CALC is a loop filter design tool for the TRF3761 PLL Frequency Synthesizer with integrated VCO.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos