TS3USB3031RMGRG4

ACTIVE

DP3T USB 2.0 High-Speed and Mobile High-Definition Link (MHL) (6.5GHz) Switch | RMG | 12 | -40 to 85

ACTIVE Custom reel may be available
Same as: TS3USB3031RMGRG4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RMG) | 12
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TS3USB3031

  • VCC range: 2.5V to 4.3V
  • Mobile high-definition link (MHL) or mobility display port (MyDP) switch:
    • Bandwidth (–3dB): 6.5GHz
    • RON (typical): 5.5Ω
    • CON (typical): 1.3pF
  • USB switches (2 sets):
    • Bandwidth (–3dB): 6.5GHz
    • RON (typical): 4.5Ω
    • CON (typical): 1pF
  • Current consumption: 28µA (typical)
  • Special features:
    • IOFF protection prevents current leakage in powered-down state (VCC = 0V)
    • 1.8V compatible control inputs (SEL)
    • Overvoltage tolerance (OVT) on all I/O pins up to 5.5V without external components
  • ESD performance:
    • 2kV human-body model (A114B, class II)
    • 1kV charged-device model (C101)
  • Package:
    • 12-pin VQFN package (1.8mm × 1.8mm, 0.4mm pitch)

Description for the TS3USB3031

The TS3USB3031 device is a 2-channel, 1:3 multiplexer that includes a high-speed Mobile High-Definition Link (MHL), Mobility Display Port (MyDP) switch, and USB 2.0 High-Speed (480Mbps) switches in the same package. These configurations allow the system designer to save board space and eliminate multiple connectors buy using a common USB or Mico-USB connector for MHL/MyDP signals and two sets of USB data. The MHL/MyDP path supports the latest MHL Rev. 3.0 specification.

The TS3USB3031 has a VCC range of 2.5V to 4.3V and supports overvoltage tolerance (OVT) feature, which allows the I/O pins to withstand overvoltage conditions (up to 5.5V). The power-off protection feature forces all I/O pins to be in high impedance mode when power is not present, allowing full isolation of the signals lines under such condition without excessive leakage current. The select pins of TS3USB3031 are compatible with 1.8V control voltage, allowing them to be directly interfaced with the General Purpose I/O (GPIO) from a mobile processor with out needing additional voltage level shifting circuitry.

The TS3USB3031 is available in a small 1.8mm × 1.8mm 12-pin VQFN package designed for mobile applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more