Product details

Protocols Analog Audio, UART, USB 2.0 Configuration 3:1 Number of channels 2 USB speed (Mbps) 480 Bandwidth (MHz) 1900 Ron (typ) (mΩ) 6500 Input/output voltage (min) (V) -1.8 Input/output voltage (max) (V) 4.3 Supply current (typ) (µA) 25 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 85 COFF (typ) (pF) 1 CON (typ) (pF) 3 Off isolation (typ) (dB) -35 Ron (max) (mΩ) 7500 Turnoff time (disable) (max) (ns) 60 Turnon time (enable) (max) (ns) 20 Rating Catalog
Protocols Analog Audio, UART, USB 2.0 Configuration 3:1 Number of channels 2 USB speed (Mbps) 480 Bandwidth (MHz) 1900 Ron (typ) (mΩ) 6500 Input/output voltage (min) (V) -1.8 Input/output voltage (max) (V) 4.3 Supply current (typ) (µA) 25 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 85 COFF (typ) (pF) 1 CON (typ) (pF) 3 Off isolation (typ) (dB) -35 Ron (max) (mΩ) 7500 Turnoff time (disable) (max) (ns) 60 Turnon time (enable) (max) (ns) 20 Rating Catalog
UQFN (RUT) 12 3.4 mm² (2 mm × 1.7 mm)
  • 2.7-V to 5.0-V Operating Power Supply (VCC)
  • MHL/High-Speed USB (480 Mbps) Switch:
    • V I/O Accepts Signals up to 4.5 V (Independent of VCC)
    • 6.5 Ω rON Typical
    • 3 pF CON Typical
    • 1.9 GHz Bandwidth (–3 dB)
  • Audio Switch:
    • 2.5 Ω rON Typical
    • Negative Rail Capability down to –1.8 V
    • Low THD: < 0.05%
    • Internal Shunt Resistors for Click-and-Pop Reduction
  • 1.8-V Compatible Control Input (SEL1 and SEL2) Threshold
  • Minimized Current Consumption (~5 µA) in Power-Down Mode
  • Power-Off Protection: All I/O Pins are High-Z when VCC= 0 V
  • 12-Pin QFN Package (2 mm × 1.7 mm, 0.4 mm Pitch)
  • ESD Performance Tested per JESD 22
    • 2000 V Human-Body Model
      (A114-B, Class II)
    • 1000 V Charged-Device Model (C101)
  • 2.7-V to 5.0-V Operating Power Supply (VCC)
  • MHL/High-Speed USB (480 Mbps) Switch:
    • V I/O Accepts Signals up to 4.5 V (Independent of VCC)
    • 6.5 Ω rON Typical
    • 3 pF CON Typical
    • 1.9 GHz Bandwidth (–3 dB)
  • Audio Switch:
    • 2.5 Ω rON Typical
    • Negative Rail Capability down to –1.8 V
    • Low THD: < 0.05%
    • Internal Shunt Resistors for Click-and-Pop Reduction
  • 1.8-V Compatible Control Input (SEL1 and SEL2) Threshold
  • Minimized Current Consumption (~5 µA) in Power-Down Mode
  • Power-Off Protection: All I/O Pins are High-Z when VCC= 0 V
  • 12-Pin QFN Package (2 mm × 1.7 mm, 0.4 mm Pitch)
  • ESD Performance Tested per JESD 22
    • 2000 V Human-Body Model
      (A114-B, Class II)
    • 1000 V Charged-Device Model (C101)

The TS3USBA225 is a 2-channel single-pole triple-throw (SP3T) multiplexer that supports USB 2.0 High-Speed (480 Mbps) signals in all 3 differential channels. The first two high-speed differential channels also support Mobile High Definition Link (MHL) signaling with resolution and video frame rates up to 720p, 60 fps and 1080i, 30 fps. The remaining differential channel can also be used as an audio switch that is designed to allow analog audio signals to swing negatively. This configuration allows the system designer to use a common connector for audio and USB 2.0 or MHL data.

The TS3USBA225 has a VCC range of 2.7 V to 5.0 V with the capability to pass true-ground audio signals down to –1.8 V. The device also supports a power-down mode that can be enabled when both SEL1 and SEL2 controls are low to minimize current consumption when no signal is transmitting. The TS3USBA225 also features internal shunt resistors on the audio path to reduce clicks and pops that may be heard when the audio switches are selected.

The TS3USBA225 is a 2-channel single-pole triple-throw (SP3T) multiplexer that supports USB 2.0 High-Speed (480 Mbps) signals in all 3 differential channels. The first two high-speed differential channels also support Mobile High Definition Link (MHL) signaling with resolution and video frame rates up to 720p, 60 fps and 1080i, 30 fps. The remaining differential channel can also be used as an audio switch that is designed to allow analog audio signals to swing negatively. This configuration allows the system designer to use a common connector for audio and USB 2.0 or MHL data.

The TS3USBA225 has a VCC range of 2.7 V to 5.0 V with the capability to pass true-ground audio signals down to –1.8 V. The device also supports a power-down mode that can be enabled when both SEL1 and SEL2 controls are low to minimize current consumption when no signal is transmitting. The TS3USBA225 also features internal shunt resistors on the audio path to reduce clicks and pops that may be heard when the audio switches are selected.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TS3USBA225 USB 2.0 High-Speed (480 Mbps) and Audio Switches with Negative Signal Capability and 1.8-V Logic Compatibility and Power-Down Mode datasheet (Rev. C) PDF | HTML Aug 27, 2015
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML Feb 24, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TS3USBA225 HSpice Model

SCDM142.ZIP (467 KB) - HSpice model
Supported products & hardware
Simulation model

TS3USBA225 IBIS Model

SCDM151.ZIP (42 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
UQFN (RUT) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos