TS5V330CPWR

ACTIVE

5-V, 2:1 (SPDT), 4-channel video switch with improved ESD protection | PW | 16 | -40 to 85

ACTIVE Custom reel may be available
Same as: TS5V330CPWR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TS5V330C

  • Low Differential Gain and Phase
    (Typical DG = 0.24%, Typical DP = 0.039°)
  • Wide Bandwidth (Typical BW > 288 MHz)
  • Low Cross-Talk (Typical XTALK = –87 dB)
  • Low Power Consumption
    (Maximum ICC = 3 µA)
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low ON-State Resistance (Typical rON = 3 )
  • VCC Operating Range From 4.5 V to 5.5 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Data and Control Inputs Provide Undershoot Clamp Diode
  • Control Inputs Can be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Suitable for Both RGB and Composite Video Switching

Description for the TS5V330C

The TS5V330C is a 4-bit 1-of-2 multiplexer/demultiplexer video switch with a single switch-enable (EN) input. The select (IN) input controls the data path of the multiplexer/demultiplexer. When EN is low, the switch is enabled and the D port is connected to the S port. When EN is high, the switch is disabled and a high impedance state exists between the D and S ports.

Low differential gain and phase makes this switch ideal for video applications. The device has a wide bandwidth and low cross talk which makes it suitable for high frequency video applications. The device can be used for RGB and composite video switching applications.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, EN should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more