TSM102IPWR

ACTIVE

Dual Opamp, Dual Comparator with Voltage Reference | PW | 16 | -40 to 85

ACTIVE Custom reel may be available
Same as: TSM102IPWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

LM2903DR ACTIVE Dual differential comparator | D | 8 | -40 to 125

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TSM102 information

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TSM102

  • OPERATIONAL AMPLIFIERS
    • Low Supply Current. . .200 µA/A
    • Medium Speed. . .2.1 MHz
    • Low-Level Output Voltage Close to VCC- . . .0.1 V Typ (RL = 10 k)
    • Input Common-Mode Voltage Range Includes Ground
  • COMPARATORS
    • Low Supply Current . . .200 µA/A (VCC = 5 V)
    • Input Common-Mode Voltage Range Includes Ground
    • Low Output Saturation Voltage . . .Typically 250 mV (Isink = 4 mA)
  • VOLTAGE REFERENCE
    • Adjustable Output Voltage . . .VREF to 36 V
    • Sink Current Capability . . .1 mA to 100 mA
    • 0.4% (A Grade) and 1% (Standard Grade) Precision
    • Latch-Up Immunity
  • APPLICATIONS
    • Switch-Mode Power Supplies
    • Battery Chargers
    • Voltage and Current Sensing
    • Power-Good, Overvoltage, Undervoltage, Overcurrent Detection
    • Window Comparators
    • Alarms, Detectors, and Sensors

Description for the TSM102

The TSM102 and TMS102A combine the building blocks of a dual operational amplifier, a dual comparator, and a precision voltage reference, all of which often are used to implement a wide variety of power-management functions, including overcurrent detection, undervoltage/overvoltage detection, power-good detection, window comparators, error amplifiers, etc. Additional applications include alarm and detector/sensor applications.

The TSM102A offers a tight VREF tolerance of 0.4% at 25 °C. The TSM102 and TSM102A are characterized for operation from -40°C to 85 °C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more