TX08D

ACTIVE

8 linear amplifiers and DAC integrated with 5-level pulser, T/R switch and on-chip beamforrmer

Product details

Device type Transmitter Number of input channels 8 Operating temperature range (°C) 0 to 70 Interface type Serial Rating Catalog
Device type Transmitter Number of input channels 8 Operating temperature range (°C) 0 to 70 Interface type Serial Rating Catalog
FCCSP (ACP) 196 144 mm² (12 mm × 12 mm)
  • 8-Channel transmitter, each channel includes:
    • 5-level pulser with on-chip beamforming
    • Active T/R switch
    • Integrated floating supplies
  • 5-Level Pulser supports:
    • Maximum output voltage: ±100V
    • Minimum output voltage: ±1V
    • Maximum output current: 2A
    • Support 4A output current mode
    • True return to zero to discharge to ground
    • Second harmonic of –45dBc at 5MHz
    • –3dB Bandwidth with 220Ω || 240pF load
      • –20MHz for a ±100V supply
      • 35MHz for a ±100V supply in 4A
    • Integrated jitter: 100fs from 100Hz to 20kHz
    • CW mode close-in phase noise: –154dBc/Hz at 1kHz offset for 5MHz signal
  • Active T/R switch with:
    • Turn ON resistance: 8Ω
    • Turn ON and OFF time: 300ns
    • Channel based T/R switch on and off controls
  • On-chip beamformer for pulser with:
    • Channel based T/R switch on and off controls
    • Delay resolution: Half beamformer clock period, minimum 1.56ns
    • Maximum delay: 214 beamformer clock period
    • Per channel 960 × 32 bits memory to store waveform and delay values.
  • High-speed (400MHz maximum), 2-lane LVDS serial programming interface
    • Very low programming time: < 500ns for delay profile update
    • 32-bit Checksum feature to detect wrong SPI writes
  • Internal temperature sensor and automatic thermal shutdown
  • No specific power sequencing requirement
  • Error flag register to detect multiple faulty condition
  • Integrated passives for the floating supplies and bias voltages
  • Small package: FCCSP-196 (12mm × 12mm) with 0.8mm pitch
  • 8-Channel transmitter, each channel includes:
    • 5-level pulser with on-chip beamforming
    • Active T/R switch
    • Integrated floating supplies
  • 5-Level Pulser supports:
    • Maximum output voltage: ±100V
    • Minimum output voltage: ±1V
    • Maximum output current: 2A
    • Support 4A output current mode
    • True return to zero to discharge to ground
    • Second harmonic of –45dBc at 5MHz
    • –3dB Bandwidth with 220Ω || 240pF load
      • –20MHz for a ±100V supply
      • 35MHz for a ±100V supply in 4A
    • Integrated jitter: 100fs from 100Hz to 20kHz
    • CW mode close-in phase noise: –154dBc/Hz at 1kHz offset for 5MHz signal
  • Active T/R switch with:
    • Turn ON resistance: 8Ω
    • Turn ON and OFF time: 300ns
    • Channel based T/R switch on and off controls
  • On-chip beamformer for pulser with:
    • Channel based T/R switch on and off controls
    • Delay resolution: Half beamformer clock period, minimum 1.56ns
    • Maximum delay: 214 beamformer clock period
    • Per channel 960 × 32 bits memory to store waveform and delay values.
  • High-speed (400MHz maximum), 2-lane LVDS serial programming interface
    • Very low programming time: < 500ns for delay profile update
    • 32-bit Checksum feature to detect wrong SPI writes
  • Internal temperature sensor and automatic thermal shutdown
  • No specific power sequencing requirement
  • Error flag register to detect multiple faulty condition
  • Integrated passives for the floating supplies and bias voltages
  • Small package: FCCSP-196 (12mm × 12mm) with 0.8mm pitch

The TX08D is a transmitter solution for ultrasound imaging systems. The device supports eight channels with each channel consisting of pulser transmit/receive (T/R) switches.

The TX08D is a transmitter solution for ultrasound imaging systems. The device supports eight channels with each channel consisting of pulser transmit/receive (T/R) switches.

Download View video with transcript Video
Request more information

The full data sheet and other design resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TX08D 8-Channel Ultrasound Transmitter datasheet (Rev. A) PDF | HTML Jan 31, 2024
Application note An Overview of TI's Transmitter Products for Ultrasound Applications PDF | HTML Jul 8, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TX08DEVM — TX08D evaluation module

The TX08DEVM is used for the evaluation of TX08D device under various drive strength, different voltage levels and different modes of the device. The EVM contains all necessary control signals and on-board power generation, which greatly reduces the need for external equipment. The evaluation (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (ACP) 196 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos