TX08DACP

ACTIVE

8 linear amplifiers and DAC integrated with 5-level pulser, T/R switch and on-chip beamforrmer | ACP | 196 | 0 to 70

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS -
REACH -
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins FCCSP (ACP) | 196
Operating temperature range (°C) 0 to 70
Package qty | Carrier 160 | JEDEC TRAY (5+1)

Features for the TX08D

  • 8-Channel transmitter, each channel includes:
    • 5-level pulser with on-chip beamforming
    • Active T/R switch
    • Integrated floating supplies
  • 5-Level Pulser supports:
    • Maximum output voltage: ±100V
    • Minimum output voltage: ±1V
    • Maximum output current: 2A
    • Support 4A output current mode
    • True return to zero to discharge to ground
    • Second harmonic of –45dBc at 5MHz
    • –3dB Bandwidth with 220Ω || 240pF load
      • –20MHz for a ±100V supply
      • 35MHz for a ±100V supply in 4A
    • Integrated jitter: 100fs from 100Hz to 20kHz
    • CW mode close-in phase noise: –154dBc/Hz at 1kHz offset for 5MHz signal
  • Active T/R switch with:
    • Turn ON resistance: 8Ω
    • Turn ON and OFF time: 300ns
    • Channel based T/R switch on and off controls
  • On-chip beamformer for pulser with:
    • Channel based T/R switch on and off controls
    • Delay resolution: Half beamformer clock period, minimum 1.56ns
    • Maximum delay: 214 beamformer clock period
    • Per channel 960 × 32 bits memory to store waveform and delay values.
  • High-speed (400MHz maximum), 2-lane LVDS serial programming interface
    • Very low programming time: < 500ns for delay profile update
    • 32-bit Checksum feature to detect wrong SPI writes
  • Internal temperature sensor and automatic thermal shutdown
  • No specific power sequencing requirement
  • Error flag register to detect multiple faulty condition
  • Integrated passives for the floating supplies and bias voltages
  • Small package: FCCSP-196 (12mm × 12mm) with 0.8mm pitch

Description for the TX08D

The TX08D is a transmitter solution for ultrasound imaging systems. The device supports eight channels with each channel consisting of pulser transmit/receive (T/R) switches.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more