TX7364

ACTIVE

Product details

Device type Transmitter Number of input channels 64 Active supply current (typ) (mA) 20 Operating temperature range (°C) 0 to 70 Interface type LVDS/Serial Rating Catalog
Device type Transmitter Number of input channels 64 Active supply current (typ) (mA) 20 Operating temperature range (°C) 0 to 70 Interface type LVDS/Serial Rating Catalog
FCCSP (ACP) 196 144 mm² (12 mm × 12 mm)
  • Transmitter supports:
    • 64-channel 3-level pulser and active transmit/ receive (T/R) switch
  • 3-level pulser:
    • Maximum output voltage: ±100V
    • Minimum output voltage: ±1V
    • Maximum output current: 1A
    • True return to zero to discharge output to ground
    • Second harmonic of –40dBc at 5MHz
    • –3-dB Bandwidth with 400Ω || 125pF load
      • 22MHz for a ±100-V supply
    • Very low receive power: 0.1 mW/ch
  • Active transmit/receive (T/R) switch with:
    • Turn on resistance of 26Ω
    • Turn on and Turn off time: 100ns
    • Transient glitch: 10mVPP
  • On-chip beam former with:
    • Channel based T/R switch on and off controls
    • Delay resolution: half beamformer clock period, minimum 2.5ns
    • Maximum delay: 214 beamformer clock period
    • Maximum beamformer clockspeed: 200MHz
    • On-Chip RAM for pattern and delay profile
    • One 512 × 32 memory to store beam-former pattern and delay for a group of 4 channels
    • Global repeat feature present, enabling long duration patterns
  • High-speed (400 MHz maximum), 2-lane LVDS serial programming interface.
    • Low programming time: ≈2.5 us for delay profile update
    • 32-bit Checksum to detect wrong SPI writes
  • Supports CMOS serial programming interface (50 MHz maximum)
  • High reliability features:
    • Internal temperature sensor and automatic thermal shutdown
    • No specific power sequencing requirement
    • Error flag register to detect faulty conditions
    • Integrated passives for the floating supplies and bias voltages
    • Small package: FC-BGA-196 (12 mm × 12 mm) with 0.8-mm pitch
  • Transmitter supports:
    • 64-channel 3-level pulser and active transmit/ receive (T/R) switch
  • 3-level pulser:
    • Maximum output voltage: ±100V
    • Minimum output voltage: ±1V
    • Maximum output current: 1A
    • True return to zero to discharge output to ground
    • Second harmonic of –40dBc at 5MHz
    • –3-dB Bandwidth with 400Ω || 125pF load
      • 22MHz for a ±100-V supply
    • Very low receive power: 0.1 mW/ch
  • Active transmit/receive (T/R) switch with:
    • Turn on resistance of 26Ω
    • Turn on and Turn off time: 100ns
    • Transient glitch: 10mVPP
  • On-chip beam former with:
    • Channel based T/R switch on and off controls
    • Delay resolution: half beamformer clock period, minimum 2.5ns
    • Maximum delay: 214 beamformer clock period
    • Maximum beamformer clockspeed: 200MHz
    • On-Chip RAM for pattern and delay profile
    • One 512 × 32 memory to store beam-former pattern and delay for a group of 4 channels
    • Global repeat feature present, enabling long duration patterns
  • High-speed (400 MHz maximum), 2-lane LVDS serial programming interface.
    • Low programming time: ≈2.5 us for delay profile update
    • 32-bit Checksum to detect wrong SPI writes
  • Supports CMOS serial programming interface (50 MHz maximum)
  • High reliability features:
    • Internal temperature sensor and automatic thermal shutdown
    • No specific power sequencing requirement
    • Error flag register to detect faulty conditions
    • Integrated passives for the floating supplies and bias voltages
    • Small package: FC-BGA-196 (12 mm × 12 mm) with 0.8-mm pitch

TX7364 is a highly integrated, high-performance transmitter device for ultrasound imaging system. The device has total 64 pulser circuits, 64 transmit/ receive switches (referred as T/R or TR switches) and supports on-chip beamformer (TxBF). The device also integrates on-chip floating power supplies that reduce the number of required high voltage power supplies.

TX7364 has a pulser circuit that generates three-level high voltage pulses (up to ±100 V) that is used to excite multiple channels of an ultrasound transducer. The device supports total 64 outputs. The maximum output current is 1A.

Device can be used as a transmitter solution for many applications like ultrasound imaging, non-destructive testing, SONAR, LIDAR, marine navigation system, brain imaging systems and so on.

TX7364 is a highly integrated, high-performance transmitter device for ultrasound imaging system. The device has total 64 pulser circuits, 64 transmit/ receive switches (referred as T/R or TR switches) and supports on-chip beamformer (TxBF). The device also integrates on-chip floating power supplies that reduce the number of required high voltage power supplies.

TX7364 has a pulser circuit that generates three-level high voltage pulses (up to ±100 V) that is used to excite multiple channels of an ultrasound transducer. The device supports total 64 outputs. The maximum output current is 1A.

Device can be used as a transmitter solution for many applications like ultrasound imaging, non-destructive testing, SONAR, LIDAR, marine navigation system, brain imaging systems and so on.

Download View video with transcript Video
Request more information

The full data sheet and other design resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TX7364 3-Level, 64-Channel Transmitter with On-Chip Beamformer, T/R Switch datasheet PDF | HTML Apr 29, 2024
Application note An Overview of TI's Transmitter Products for Ultrasound Applications PDF | HTML Jul 8, 2025
Application note Comparison Between TX7364 and TX7332 for 128-Channel Transmit, 64-Channel Receive PDF | HTML Oct 17, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TX7364EVM — TX7364 evaluation module

The TX7364EVM evaluates the TX7364 device and its features.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (ACP) 196 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos