Product details

Bits (#) 7 Data rate (max) (Mbps) 1 Topology Open drain Direction control (typ) Fixed-direction Vin (min) (V) 1.5 Vin (max) (V) 30 Vout (min) (V) 1.5 Vout (max) (V) 30 Applications I2C, PMBus, SMbus Features High-voltage, Integrated pulldown resistors, Output Clamping Technology family TXH Supply current (max) (mA) 0.003 Rating Automotive Operating temperature range (°C) -40 to 125
Bits (#) 7 Data rate (max) (Mbps) 1 Topology Open drain Direction control (typ) Fixed-direction Vin (min) (V) 1.5 Vin (max) (V) 30 Vout (min) (V) 1.5 Vout (max) (V) 30 Applications I2C, PMBus, SMbus Features High-voltage, Integrated pulldown resistors, Output Clamping Technology family TXH Supply current (max) (mA) 0.003 Rating Automotive Operating temperature range (°C) -40 to 125
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • This information is only for the automotive device
  • Wide voltage-level translation range:
    • 1.5 V ↔ 30 V up and down translation or level shifting
  • High drive strength (up to 100 mA IOLper channel)
  • High-voltage tolerant I/O (up to 30 V)
  • Low power consumption:
    • 30 µA ICC maximum
    • 10 nA I/O leakage
  • Overshoot protection with output clamp diode
  • Inputs with integrated static pull-down and series resistors allowing for slow, floating or noisy inputs
  • Inputs are TTL compatible
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • This information is only for the automotive device
  • Wide voltage-level translation range:
    • 1.5 V ↔ 30 V up and down translation or level shifting
  • High drive strength (up to 100 mA IOLper channel)
  • High-voltage tolerant I/O (up to 30 V)
  • Low power consumption:
    • 30 µA ICC maximum
    • 10 nA I/O leakage
  • Overshoot protection with output clamp diode
  • Inputs with integrated static pull-down and series resistors allowing for slow, floating or noisy inputs
  • Inputs are TTL compatible
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B

The TXH0137D-Q1 is a 7-bit, single supply inverting fixed direction voltage level translation device. This device has open-drain outputs that support voltages up to 30 V and currents up to 100 mA per channel. These outputs can be used in parallel for even higher current capabilities. Due to these very high currents, the outputs are more susceptible to large overshoots caused by the load reactance. To combat this, the outputs are equipped with overshoot-protection diodes that clamp.

The TXH0137D-Q1 is a 7-bit, single supply inverting fixed direction voltage level translation device. This device has open-drain outputs that support voltages up to 30 V and currents up to 100 mA per channel. These outputs can be used in parallel for even higher current capabilities. Due to these very high currents, the outputs are more susceptible to large overshoots caused by the load reactance. To combat this, the outputs are equipped with overshoot-protection diodes that clamp.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos