TXS0101-Q1

ACTIVE

Automotive 1-bit bidirectional voltage-level shifter for open-drain and push-pull applications

Product details

Bits (#) 1 Data rate (max) (Mbps) 50 Topology Open drain, Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.2 Vin (max) (V) 3.6 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Applications GPIO Features Edge rate accelerator, Output enable, Partial power down (Ioff), Vcc isolation Prop delay (ns) 165 Technology family TXS Supply current (max) (mA) 0.025 Rating Automotive Operating temperature range (°C) -40 to 125
Bits (#) 1 Data rate (max) (Mbps) 50 Topology Open drain, Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.2 Vin (max) (V) 3.6 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Applications GPIO Features Edge rate accelerator, Output enable, Partial power down (Ioff), Vcc isolation Prop delay (ns) 165 Technology family TXS Supply current (max) (mA) 0.025 Rating Automotive Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: -40°C to +125°C ambient operating temperature range
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22:
    • A Port:
      • 2500V Human-Body Model (A114-B)
      • 200V Machine Model (A115-A)
      • 1500V Charged-Device Model (C101)
    • B port:
      • 8kV Human-Body Model (A114-B)
      • 200V Machine Model (A115-A)
      • 1500V Charged-Device Model (C101)
  • No direction-control signal needed
  • Maximum data rates:
    • 50Mbps (push pull)
    • 2Mbps (open drain)
  • 1.2V to 3.6V on A port and 1.65V to 5.5V on B port
  • VCCA may be greater than, less than, or equal to VCCB
  • VCC isolation feature – if either VCC input is at GND, both ports are in the high-impedance state
  • No power-supply sequencing required – either VCCA or VCCB can be ramped first
  • Ioff supports partial-power-down mode operation
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: -40°C to +125°C ambient operating temperature range
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22:
    • A Port:
      • 2500V Human-Body Model (A114-B)
      • 200V Machine Model (A115-A)
      • 1500V Charged-Device Model (C101)
    • B port:
      • 8kV Human-Body Model (A114-B)
      • 200V Machine Model (A115-A)
      • 1500V Charged-Device Model (C101)
  • No direction-control signal needed
  • Maximum data rates:
    • 50Mbps (push pull)
    • 2Mbps (open drain)
  • 1.2V to 3.6V on A port and 1.65V to 5.5V on B port
  • VCCA may be greater than, less than, or equal to VCCB
  • VCC isolation feature – if either VCC input is at GND, both ports are in the high-impedance state
  • No power-supply sequencing required – either VCCA or VCCB can be ramped first
  • Ioff supports partial-power-down mode operation

This one-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. VCCA may be greater than or equal to VCCB as long as VCCA is less than 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 5.5V. This allows for low voltage bidirectional translation between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

To put the device in the high-impedance state during power up or power down, tie OE to GND through a pull-down resistor; the current-sourcing capability of the driver determines the minimum value of the resistor.

This one-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. VCCA may be greater than or equal to VCCB as long as VCCA is less than 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 5.5V. This allows for low voltage bidirectional translation between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

To put the device in the high-impedance state during power up or power down, tie OE to GND through a pull-down resistor; the current-sourcing capability of the driver determines the minimum value of the resistor.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TXS-EVM — Translator family evaluation module for single-, dual-, quad- and octal-channel devices

The TXS-EVM is designed to support single, dual, quad and octal channel TXS devices. The TXS devices belong to the auto bidirectional voltage level translation family with an operating voltage between 1.2V and 5.5 V designed to support various generic voltage level translation applications across (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos