TXS0102V-Q1

ACTIVE

Product details

Bits (#) 2 Data rate (max) (Mbps) 24 Topology Open drain, Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.65 Vin (max) (V) 3.6 Vout (min) (V) 2.3 Vout (max) (V) 5.5 Applications GPIO, I2C, MDIO, SDIO, SMBus, UART Features Edge rate accelerator, Output enable, Partial power down (Ioff), Vcc isolation Prop delay (ns) 165 Technology family TXS Supply current (max) (mA) 0.025 Rating Automotive Operating temperature range (°C) -40 to 125
Bits (#) 2 Data rate (max) (Mbps) 24 Topology Open drain, Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.65 Vin (max) (V) 3.6 Vout (min) (V) 2.3 Vout (max) (V) 5.5 Applications GPIO, I2C, MDIO, SDIO, SMBus, UART Features Edge rate accelerator, Output enable, Partial power down (Ioff), Vcc isolation Prop delay (ns) 165 Technology family TXS Supply current (max) (mA) 0.025 Rating Automotive Operating temperature range (°C) -40 to 125
VSSOP (DCU) 8 6.2 mm² (2 mm × 3.1 mm)
  • Qualified for automotive applications

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40°C to + 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
    • ESD protection per JESD 22:
      • A port:
        • 2000V Human-Body Model (A114-B)
        • 500V Charged-Device Model (C101)
      • B port:
        • 5000V Human-Body Model (A114-B)
        • 500V Charged-Device Model (C101)
  • No direction-control signal needed
  • Maximum data rates:
    • 24 Mbps (push pull)
    • 2 Mbps (open drain)
  • Available in the Texas Instruments NanoStar™ integrated circuit package
  • 1.65V to 3.6V on A port and 2.3V to 5.5V on B port (VCCA ≤ VCCB)
  • VCC isolation feature: if either VCC input is at GND, both ports are in the High-Impedance state
  • No power-supply sequencing required: either VCCA or VCCB can be ramped first
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • Qualified for automotive applications

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40°C to + 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
    • ESD protection per JESD 22:
      • A port:
        • 2000V Human-Body Model (A114-B)
        • 500V Charged-Device Model (C101)
      • B port:
        • 5000V Human-Body Model (A114-B)
        • 500V Charged-Device Model (C101)
  • No direction-control signal needed
  • Maximum data rates:
    • 24 Mbps (push pull)
    • 2 Mbps (open drain)
  • Available in the Texas Instruments NanoStar™ integrated circuit package
  • 1.65V to 3.6V on A port and 2.3V to 5.5V on B port (VCCA ≤ VCCB)
  • VCC isolation feature: if either VCC input is at GND, both ports are in the High-Impedance state
  • No power-supply sequencing required: either VCCA or VCCB can be ramped first
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, Class II

This two-bit non-inverting translator is a bidirectional voltage-level translator and can be used to establish digital switching compatibility between mixed-voltage systems. It uses two separate configurable power-supply rails, with the A ports supporting operating voltages from 1.65V to 3.6V while it tracks the VCCA supply, and the B ports supporting operating voltages from 2.3V to 5.5V while it tracks the VCCB supply. This allows the support of both lower and higher logic signal levels while providing bidirectional translation capabilities between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.

When the output-enable (OE) input is low, all I/Os are placed in the high-impedance state, which significantly reduces the power-supply quiescent current consumption.

To put the device in the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the current-sourcing capability of the driver determines the minimum value of the resistor.

This two-bit non-inverting translator is a bidirectional voltage-level translator and can be used to establish digital switching compatibility between mixed-voltage systems. It uses two separate configurable power-supply rails, with the A ports supporting operating voltages from 1.65V to 3.6V while it tracks the VCCA supply, and the B ports supporting operating voltages from 2.3V to 5.5V while it tracks the VCCB supply. This allows the support of both lower and higher logic signal levels while providing bidirectional translation capabilities between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.

When the output-enable (OE) input is low, all I/Os are placed in the high-impedance state, which significantly reduces the power-supply quiescent current consumption.

To put the device in the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the current-sourcing capability of the driver determines the minimum value of the resistor.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TXS0102V-Q1 Automotive 2-Bit Bi-Directional, Level-Shifting, Voltage Translator for Open-Drain and Push-Pull Applications datasheet (Rev. A) PDF | HTML Sep 26, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TXS-EVM — Translator family evaluation module for single-, dual-, quad- and octal-channel devices

The TXS-EVM is designed to support single, dual, quad and octal channel TXS devices. The TXS devices belong to the auto bidirectional voltage level translation family with an operating voltage between 1.2V and 5.5 V designed to support various generic voltage level translation applications across (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available

Many TI reference designs include the TXS0102V-Q1

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
VSSOP (DCU) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos