TXS0104V-Q1

ACTIVE

Automotive 4-bit bidirectional level shifter for open-drain and push-pull applications

Product details

Bits (#) 4 Data rate (max) (Mbps) 24 Topology Open drain, Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.65 Vin (max) (V) 3.6 Vout (min) (V) 2.3 Vout (max) (V) 5.5 Applications GPIO, I2C, JTAG, MDIO, SDIO, SMBus, SPI, UART Features Edge rate accelerator, Output enable Prop delay (ns) 120 Technology family TXS Supply current (max) (mA) 0.025 Rating Automotive Operating temperature range (°C) -40 to 125
Bits (#) 4 Data rate (max) (Mbps) 24 Topology Open drain, Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.65 Vin (max) (V) 3.6 Vout (min) (V) 2.3 Vout (max) (V) 5.5 Applications GPIO, I2C, JTAG, MDIO, SDIO, SMBus, SPI, UART Features Edge rate accelerator, Output enable Prop delay (ns) 120 Technology family TXS Supply current (max) (mA) 0.025 Rating Automotive Operating temperature range (°C) -40 to 125
WQFN (BQA) 14 7.5 mm² (3 mm × 2.5 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) UQFN (RUT) 12 3.4 mm² (2 mm × 1.7 mm)
  • Qualified for automotive applications

  • AEC-Q100 qualified with the following results:

    • Device temperature grade 1: 40°C to +125°C ambient operating temperature range

    • Device HBM ESD Classification Level 2

    • Device CDM ESD Classification Level C6

  • No direction-control signal needed
  • Maximum data rates:
    • 24Mbps (push pull)
    • 2Mbps (open drain)
  • 1.65V to 3.6V on A port and 2.3V to 5.5V on B port (VCCA ≤ VCCB)
  • No power-supply sequencing required – VCCA or VCCB can be ramped first
  • ESD protection exceeds JESD 22:
    • A port:
      • 2000V Human-Body Model (A114-B)
      • 500V Charged-Device Model (C101)
    • B port:
      • 5000V Human-Body Model (A114-B)
      • 500V Charged-Device Model (C101)
  • Qualified for automotive applications

  • AEC-Q100 qualified with the following results:

    • Device temperature grade 1: 40°C to +125°C ambient operating temperature range

    • Device HBM ESD Classification Level 2

    • Device CDM ESD Classification Level C6

  • No direction-control signal needed
  • Maximum data rates:
    • 24Mbps (push pull)
    • 2Mbps (open drain)
  • 1.65V to 3.6V on A port and 2.3V to 5.5V on B port (VCCA ≤ VCCB)
  • No power-supply sequencing required – VCCA or VCCB can be ramped first
  • ESD protection exceeds JESD 22:
    • A port:
      • 2000V Human-Body Model (A114-B)
      • 500V Charged-Device Model (C101)
    • B port:
      • 5000V Human-Body Model (A114-B)
      • 500V Charged-Device Model (C101)

This 4-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65V to 3.6V. VCCA must be less than or equal to VCCB. The B port is designed to track VCCB. VCCB accepts any supply voltage from 2.3V to 5.5V. This allows for low-voltage bidirectional translation between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXS0104V-Q1 is designed so that the OE input circuit is supplied by VCCA.

For the high-impedance state during power up or power down, tie OE to GND through a pull-down resistor; the current-sourcing capability of the driver determines the minimum value of the resistor.

This 4-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65V to 3.6V. VCCA must be less than or equal to VCCB. The B port is designed to track VCCB. VCCB accepts any supply voltage from 2.3V to 5.5V. This allows for low-voltage bidirectional translation between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXS0104V-Q1 is designed so that the OE input circuit is supplied by VCCA.

For the high-impedance state during power up or power down, tie OE to GND through a pull-down resistor; the current-sourcing capability of the driver determines the minimum value of the resistor.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TXS0104V-Q1 Automotive 4-Bit Bi-Directional, Level-Shifting, Voltage Translator for Open-Drain and Push-Pull Applications datasheet PDF | HTML Jun 13, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-00403 — Ultrasonic Distance Measurement using the TLV320AIC3268 miniDSP CODEC Reference Design

The TIDA-00403 reference design uses off-the-shelf EVMs for ultrasonic distance measurement solutions using algorithms within the TLV320AIC3268 miniDSP. In conjunction with TI’s PurePath Studio design suite, a robust and user configurable ultrasonic distance measurement system can be designed (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (BQA) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
UQFN (RUT) 12 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos