Bits (#)
2
Data rate (max) (Mbps)
200
Topology
Push-Pull
Direction control (typ)
Fixed-direction
Vin (min) (V)
1.1
Vin (max) (V)
5.5
Vout (min) (V)
1.1
Vout (max) (V)
5.5
Applications
GPIO, JTAG, SPI, UART
Features
Integrated pulldown resistors, Partial power down (Ioff), Vcc disconnect, Vcc isolation
Prop delay (ns)
8
Technology family
TXU
Supply current (max) (mA)
0.06
Rating
Automotive
Operating temperature range (°C)
-40 to 125
Bits (#)
2
Data rate (max) (Mbps)
200
Topology
Push-Pull
Direction control (typ)
Fixed-direction
Vin (min) (V)
1.1
Vin (max) (V)
5.5
Vout (min) (V)
1.1
Vout (max) (V)
5.5
Applications
GPIO, JTAG, SPI, UART
Features
Integrated pulldown resistors, Partial power down (Ioff), Vcc disconnect, Vcc isolation
Prop delay (ns)
8
Technology family
TXU
Supply current (max) (mA)
0.06
Rating
Automotive
Operating temperature range (°C)
-40 to 125