Home Power management Linear & low-dropout (LDO) regulators

UA78M-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 30 Vin (min) (V) 5.3 Iout (max) (A) 0.5 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Noise (µVrms) 80 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 4.5 Thermal resistance θJA (°C/W) 77.7, 78 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 30 Vin (min) (V) 5.3 Iout (max) (A) 0.5 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Noise (µVrms) 80 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 4.5 Thermal resistance θJA (°C/W) 77.7, 78 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) -40 to 125
SOT-223 (DCY) 4 45.5 mm² (6.5 mm × 7 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: -40°C to 125°C, TJ
  • Input voltage range (VIN) (M3 version): 5.3V to 30V
  • Absolute maximum input voltage:
    • Non-M3 version only: 35V
    • M3 version only: 45V
  • Output voltage (VOUT): 3.3V and 5V
  • Output current (IOUT): Up to 500mA
  • Built-in, short-circuit current limiting and thermal protection
  • Stable without any external components
  • Package:
    • DCY (4-pin SOT-223), RθJA: 77.7°C/W
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: -40°C to 125°C, TJ
  • Input voltage range (VIN) (M3 version): 5.3V to 30V
  • Absolute maximum input voltage:
    • Non-M3 version only: 35V
    • M3 version only: 45V
  • Output voltage (VOUT): 3.3V and 5V
  • Output current (IOUT): Up to 500mA
  • Built-in, short-circuit current limiting and thermal protection
  • Stable without any external components
  • Package:
    • DCY (4-pin SOT-223), RθJA: 77.7°C/W

The UA78M-Q1 fixed-voltage, integrated-circuit voltage regulator is designed for a wide range of applications. The UA78M-Q1 also functions with power-pass transistors to make high-current voltage regulators. The UA78M-Q1 delivers up to 500mA of output current. Additionally, the UA78M-Q1 does not need an external capacitor for stable operation across the load current range. The internal current-limiting and thermal shutdown features of this regulator help protect the device from overload.

The UA78M-Q1 is characterized for the junction temperature range of –40°C to +125°C. See the Device Nomenclature table for more details.

The UA78M-Q1 fixed-voltage, integrated-circuit voltage regulator is designed for a wide range of applications. The UA78M-Q1 also functions with power-pass transistors to make high-current voltage regulators. The UA78M-Q1 delivers up to 500mA of output current. Additionally, the UA78M-Q1 does not need an external capacitor for stable operation across the load current range. The internal current-limiting and thermal shutdown features of this regulator help protect the device from overload.

The UA78M-Q1 is characterized for the junction temperature range of –40°C to +125°C. See the Device Nomenclature table for more details.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet UA78M-Q1 Automotive, 500mA, Positive-Voltage Linear Regulator datasheet (Rev. C) PDF | HTML May 23, 2025
Application note An empirical analysis of the impact of board layout on LDO thermal performance (Rev. A) PDF | HTML Sep 23, 2025
Application note LDO Noise Demystified (Rev. B) PDF | HTML Aug 18, 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
E-book LDO Basics (Rev. A) Apr 8, 2019
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML Aug 9, 2017
Technical article LDO basics: dropout PDF | HTML Mar 16, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCY) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos