Home Power management AC/DC switching regulators AC/DC controllers

UC1846-DIE

ACTIVE

Product details

Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Control mode Current Features Error amplifier, Soft start, Synchronization pin Duty cycle (max) (%) 50
Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Control mode Current Features Error amplifier, Soft start, Synchronization pin Duty cycle (max) (%) 50
DIESALE (TD) — See data sheet
  • Automatic Feed-Forward Compensation
  • Programmable Pulse-by-Pulse Current Limiting
  • Automatic Symmetry Correction in Push-Pull Configuration
  • Enhanced Load-Response Characteristics
  • Parallel Operation Capability for Modular Power Systems
  • Differential Current-Sense Amplifier With Wide Common-Mode Range
  • Double Pulse Suppression
  • Undervoltage Lockout
  • Soft-Start Capability
  • Shutdown Terminal

  • Automatic Feed-Forward Compensation
  • Programmable Pulse-by-Pulse Current Limiting
  • Automatic Symmetry Correction in Push-Pull Configuration
  • Enhanced Load-Response Characteristics
  • Parallel Operation Capability for Modular Power Systems
  • Differential Current-Sense Amplifier With Wide Common-Mode Range
  • Double Pulse Suppression
  • Undervoltage Lockout
  • Soft-Start Capability
  • Shutdown Terminal

The UC1846 control IC provides all of the necessary features to implement fixed-frequency, current-mode control schemes, while maintaining a minimum external parts count. The superior performance of this technique can be measured in improved line regulation, enhanced load-response characteristics, and a simpler, easier-to-design control loop. Topological advantages include inherent pulse-by-pulse current-limiting capability, automatic symmetry correction for push-pull converters, and the ability to parallel power modules, while maintaining equal current sharing.

Protection circuitry includes built-in undervoltage lockout and programmable current limit, in addition to soft-start capability. A shutdown function is also available, which can initiate either a complete shutdown with automatic restart or latch the supply off.

Other features include fully latched operation, double pulse suppression and deadline adjust capability.

The UC1846 features low outputs in the OFF state.

The UC1846 control IC provides all of the necessary features to implement fixed-frequency, current-mode control schemes, while maintaining a minimum external parts count. The superior performance of this technique can be measured in improved line regulation, enhanced load-response characteristics, and a simpler, easier-to-design control loop. Topological advantages include inherent pulse-by-pulse current-limiting capability, automatic symmetry correction for push-pull converters, and the ability to parallel power modules, while maintaining equal current sharing.

Protection circuitry includes built-in undervoltage lockout and programmable current limit, in addition to soft-start capability. A shutdown function is also available, which can initiate either a complete shutdown with automatic restart or latch the supply off.

Other features include fully latched operation, double pulse suppression and deadline adjust capability.

The UC1846 features low outputs in the OFF state.

Download
Limited design support from TI available

Existing projects using this product have limited design support from TI. If available, you will find relevant collateral, tools and software on this page. Existing designs using this product have limited design support from TI. Request limited design support in the TI E2E™ support forums.

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS7H5001-SP ACTIVE Radiation-hardened, QML-P and QML-V, 2MHz dual-output PWM controller with synchronous rectification More feature rich QML-qualified radiation-hardened PWM controller family with KGD option

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet UC1846-DIE Current-Mode PWM Controller datasheet Nov 6, 2012

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​