Home Power management AC/DC switching regulators AC/DC controllers

UC2843L-Q1

ACTIVE

Product details

Topology Boost, Buck, Buck boost, Flyback, Forward Control mode Peak current mode Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Multi-topology Duty cycle (max) (%) 100
Topology Boost, Buck, Buck boost, Flyback, Forward Control mode Peak current mode Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Multi-topology Duty cycle (max) (%) 100
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Improved output driver and lower operating/startup current from UC284xAQ/UC284xA-Q1
  • Optimized for off-line and DC-DC converters
  • Low start-up current (<0.5mA)
  • Trimmed oscillator discharge current
  • Automatic feedforward compensation
  • Pulse-by-pulse current limiting
  • Enhanced load response characteristics
  • Undervoltage lockout with hysteresis
  • Double pulse suppression
  • High-current totem pole output
  • Internally-trimmed bandgap reference
  • Up to 500kHz operation
  • Functional Safety-Capable
    • Document available to aid functional safety system design
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to 125°C
    • Device HBM classification level 2: ±2kV
    • Device CDM classification level C6: ≥1000 V
  • Improved output driver and lower operating/startup current from UC284xAQ/UC284xA-Q1
  • Optimized for off-line and DC-DC converters
  • Low start-up current (<0.5mA)
  • Trimmed oscillator discharge current
  • Automatic feedforward compensation
  • Pulse-by-pulse current limiting
  • Enhanced load response characteristics
  • Undervoltage lockout with hysteresis
  • Double pulse suppression
  • High-current totem pole output
  • Internally-trimmed bandgap reference
  • Up to 500kHz operation
  • Functional Safety-Capable
    • Document available to aid functional safety system design
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to 125°C
    • Device HBM classification level 2: ±2kV
    • Device CDM classification level C6: ≥1000 V

The UC284xL-Q1 control device is an automotive-grade pin-for-pin compatible improved version of the UC284xAQ/UC284xA-Q1 families. Providing the necessary features to control current-mode or switched-mode power supplies, this device provides improved features: higher VCC range at 36V, lower start-up current at 0.25mA, tighter operating current tolerance at 15mA max, and faster response on cycle-by-cycle current protection at 100ns. Output driver of UC284xL-Q1 is improved with shorter rise and fall time at 75ns max to reduce switching loss, and stronger driver capabilities with lower output low level farther from the FETs threshold voltage.

The UC284xL-Q1 control device is an automotive-grade pin-for-pin compatible improved version of the UC284xAQ/UC284xA-Q1 families. Providing the necessary features to control current-mode or switched-mode power supplies, this device provides improved features: higher VCC range at 36V, lower start-up current at 0.25mA, tighter operating current tolerance at 15mA max, and faster response on cycle-by-cycle current protection at 100ns. Output driver of UC284xL-Q1 is improved with shorter rise and fall time at 75ns max to reduce switching loss, and stronger driver capabilities with lower output low level farther from the FETs threshold voltage.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet UC284xL-Q1 Automotive High-Performance Economy Current-Mode PWM Controller datasheet PDF | HTML Mar 21, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos