Home Power management AC/DC switching regulators AC/DC controllers

UC2844AQ

ACTIVE

Product details

There are no parameters available for this product.
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Extended temperature performance of –40°C to 125°C
  • Optimized for off-line and dc to dc converters
  • Low start up current (<0.5mA)
  • Trimmed oscillator discharge current
  • Automatic feed forward compensation
  • Pulse-by-pulse current limiting
  • Enhanced load response characteristics
  • Under-voltage lockout with hysteresis
  • Double pulse suppression
  • High current totem pole output
  • Internally trimmed bandgap reference
  • 500kHz operation
  • Low ro error amp
  • Extended temperature performance of –40°C to 125°C
  • Optimized for off-line and dc to dc converters
  • Low start up current (<0.5mA)
  • Trimmed oscillator discharge current
  • Automatic feed forward compensation
  • Pulse-by-pulse current limiting
  • Enhanced load response characteristics
  • Under-voltage lockout with hysteresis
  • Double pulse suppression
  • High current totem pole output
  • Internally trimmed bandgap reference
  • 500kHz operation
  • Low ro error amp

The UC2842A/3A/4A/5A family of control ICs is a pin for pin compatible improved version of the UC2842/3/4/5 family. Providing the necessary features to control current mode switched mode power supplies, this family has the following improved features. Start up current is designed to be less than 0.5mA. Oscillator discharge is trimmed to 8.3mA. During under voltage lockout, the output stage can sink at least 10mA at less than 1.2V for VCC over 5V.

The difference between members of this family are shown in the table below.

The UC2842A/3A/4A/5A family of control ICs is a pin for pin compatible improved version of the UC2842/3/4/5 family. Providing the necessary features to control current mode switched mode power supplies, this family has the following improved features. Start up current is designed to be less than 0.5mA. Oscillator discharge is trimmed to 8.3mA. During under voltage lockout, the output stage can sink at least 10mA at less than 1.2V for VCC over 5V.

The difference between members of this family are shown in the table below.

There are no details available for this product.
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet UC2842AQ, UC2843AQ, UC2844AQ, UC2845AQ Current-mode PWM Controller datasheet (Rev. A) PDF | HTML Oct 11, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos