Product details

Rating HiRel Enhanced Product Number of series cells 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16 Cell chemistry Lead Acid Charge current (max) (A) 2 Features BAT temp thermistor monitoring (hot/cold profile) Vin (min) (V) 7.5 Vin (max) (V) 40 Absolute max Vin (max) (V) 40 Control topology Switch-Mode Buck Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 20 Control interface Standalone (RC-Settable) Operating temperature range (°C) -55 to 125
Rating HiRel Enhanced Product Number of series cells 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16 Cell chemistry Lead Acid Charge current (max) (A) 2 Features BAT temp thermistor monitoring (hot/cold profile) Vin (min) (V) 7.5 Vin (max) (V) 40 Absolute max Vin (max) (V) 40 Control topology Switch-Mode Buck Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 20 Control interface Standalone (RC-Settable) Operating temperature range (°C) -55 to 125
SOIC (DW) 20 131.84 mm² (12.8 mm × 10.3 mm)
  • Accurate and Efficient Control of Battery Charging
  • Average Current Mode Control from Trickle to Overcharge
  • Resistor Programmable Charge Currents
  • Thermistor Interface Tracks Battery Requirements Over Temperature
  • Output Status Bits Report on Four Internal Charge States
  • Undervoltage Lockout Monitors VCC and VREF
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Not to Exceed 185.35-KHz Oscillation Frequency at 125°C

(1) Additional temperature ranges available - contact factory

  • Accurate and Efficient Control of Battery Charging
  • Average Current Mode Control from Trickle to Overcharge
  • Resistor Programmable Charge Currents
  • Thermistor Interface Tracks Battery Requirements Over Temperature
  • Output Status Bits Report on Four Internal Charge States
  • Undervoltage Lockout Monitors VCC and VREF
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Not to Exceed 185.35-KHz Oscillation Frequency at 125°C

(1) Additional temperature ranges available - contact factory

The UC2909 controls lead acid battery charging with a highly efficient average current mode control loop. This chip combines charge state logic with average current PWM control circuitry. Charge state logic commands current or voltage control depending on the charge state. The chip includes undervoltage lockout circuitry to insure sufficient supply voltage is present before output switching starts. Additional circuit blocks include a differential current sense amplifier, a 1.5% voltage reference, a –3.9-mV/°C thermistor linearization circuit, voltage and current error amplifiers, a PWM oscillator, a PWM comparator, a PWM latch, charge state decode bits, and a 100-mA open collector output driver.

The UC2909 controls lead acid battery charging with a highly efficient average current mode control loop. This chip combines charge state logic with average current PWM control circuitry. Charge state logic commands current or voltage control depending on the charge state. The chip includes undervoltage lockout circuitry to insure sufficient supply voltage is present before output switching starts. Additional circuit blocks include a differential current sense amplifier, a 1.5% voltage reference, a –3.9-mV/°C thermistor linearization circuit, voltage and current error amplifiers, a PWM oscillator, a PWM comparator, a PWM latch, charge state decode bits, and a 100-mA open collector output driver.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet Switchmode Lead-Acid Battery Charger. datasheet Jul 23, 2010
* VID UC2909-EP VID V6210616 Jun 21, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​