Home Power management Gate drivers Isolated gate drivers

UCC21351-Q1

ACTIVE

Automotive Basic, 4A/6A dual-channel isolated gate driver w/ enable, programmable deadtime

UCC21351-Q1

ACTIVE

Product details

Number of channels 2 Isolation rating Basic Power switch IGBT, SiCFET Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 850 Transient isolation voltage (VIOTM) (VPK) 7070 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Enable, High CMTI, Programmable dead time Output VCC/VDD (min) (V) 13 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 150 Rating Automotive Fall time (ns) 8 Undervoltage lockout (typ) (V) 12, 17 TI functional safety category Functional Safety-Capable
Number of channels 2 Isolation rating Basic Power switch IGBT, SiCFET Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 850 Transient isolation voltage (VIOTM) (VPK) 7070 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Enable, High CMTI, Programmable dead time Output VCC/VDD (min) (V) 13 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 150 Rating Automotive Fall time (ns) 8 Undervoltage lockout (typ) (V) 12, 17 TI functional safety category Functional Safety-Capable
SOIC (DWK) 14 106.09 mm² (10.3 mm × 10.3 mm)
  • Universal: dual low-side, dual high-side or half-bridge driver
  • AEC-Q100 qualified with the following result
    • Device temperature grade 1
  • Junction temperature range –40 to +150°C
  • Up to 4A peak source and 6A peak sink output
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Up to 25V VDD output drive supply
    • 12V and 17V VDD UVLO options
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • UVLO protection for all power supplies
  • Fast enable for power sequencing
  • Universal: dual low-side, dual high-side or half-bridge driver
  • AEC-Q100 qualified with the following result
    • Device temperature grade 1
  • Junction temperature range –40 to +150°C
  • Up to 4A peak source and 6A peak sink output
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Up to 25V VDD output drive supply
    • 12V and 17V VDD UVLO options
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • UVLO protection for all power supplies
  • Fast enable for power sequencing

The UCC21351-Q1 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. It is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, SiC, and IGBT transistors.

The UCC21351-Q1 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 3kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5ns. All supplies have UVLO protection.

With all these advanced features, the UCC21351-Q1 device enables high efficiency, high power density, and robustness in a wide variety of power applications.

The UCC21351-Q1 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. It is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, SiC, and IGBT transistors.

The UCC21351-Q1 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 3kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5ns. All supplies have UVLO protection.

With all these advanced features, the UCC21351-Q1 device enables high efficiency, high power density, and robustness in a wide variety of power applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet UCC21351x-Q1 Automotive 4A, 6A, Basic Isolation Dual-Channel Gate Driver datasheet PDF | HTML Jul 11, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21551CQEVM-079 — UCC21551 evaluation module for 4-A, 6-A dual-channel isolated gate driver

The UCC21551CQEVM has a two-layer copper PCB containing multiple test points and jumpers in order to fully evaluate the functionality of the UCC21551. The EVM features PWM input control, onboard adjustable power supply, sockets for discrete FETs, external active clamp for low-side protection, (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (DWK) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos