Home Power management Gate drivers Half-bridge drivers
NEW

UCC27834

ACTIVE

230V 4A half-bridge gate driver with 8V UVLO and interlock

Product details

Bootstrap supply voltage (max) (V) 230 Power switch IGBT, MOSFET Input supply voltage (min) (V) 8.5 Input supply voltage (max) (V) 20 Peak output current (A) 4 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.029 Rise time (ns) 7.5 Fall time (ns) 6.5 Switch node voltage (V) -23 Features Interlock
Bootstrap supply voltage (max) (V) 230 Power switch IGBT, MOSFET Input supply voltage (min) (V) 8.5 Input supply voltage (max) (V) 20 Peak output current (A) 4 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.029 Rise time (ns) 7.5 Fall time (ns) 6.5 Switch node voltage (V) -23 Features Interlock
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Dual independent inputs for high-side and low-side drivers with interlock (UCC27834) or no interlock (UCC27884)
  • Maximum bootstrap voltage: +230V (HB pin)
  • VDD bias recommended range: 8.5V to 20V
  • Peak output current: 3.5A source, 4A sink
  • Fast propagation delay: 29ns typical
  • Tight propagation delay matching between HO/LO: <5ns maximum
  • dV/dt immunity: 100V/ns
  • Low quiescent supply current draw
    • 150µA (typical) on VDD
    • 90µA (typical) on HB
  • Built-in UVLO protection for both high and low side channels: 8V
  • Floating channel designed for bootstrap operation
  • Available in standard SOIC-8 package
  • All parameters specified over temperature range: –40°C to +150°C
  • Dual independent inputs for high-side and low-side drivers with interlock (UCC27834) or no interlock (UCC27884)
  • Maximum bootstrap voltage: +230V (HB pin)
  • VDD bias recommended range: 8.5V to 20V
  • Peak output current: 3.5A source, 4A sink
  • Fast propagation delay: 29ns typical
  • Tight propagation delay matching between HO/LO: <5ns maximum
  • dV/dt immunity: 100V/ns
  • Low quiescent supply current draw
    • 150µA (typical) on VDD
    • 90µA (typical) on HB
  • Built-in UVLO protection for both high and low side channels: 8V
  • Floating channel designed for bootstrap operation
  • Available in standard SOIC-8 package
  • All parameters specified over temperature range: –40°C to +150°C

The UCC278X4 is a 230V half-bridge gate driver with 3.5A source, 4A sink current, targeted to drive power MOSFETs. The device consists of one ground-referenced channel (LO) and one floating channel (HO) which is designed to drive half-bridge configured MOSFETs operating with bootstrap power supplies. The device features fast propagation delays and excellent delay matching between both channels. The UCC278X4 allows a wide VDD operating voltage of 8.5V to 20V to support a wider range of gate voltage drive, as well as UVLO protection for both the low-side (VDD) and the high-side (HB) bias supplies. The UCC27834 includes an interlock function option to prevent both outputs from being turned on simultaneously

The device features robust drive with excellent noise and transient immunity including high dV/dt tolerance (100V/ns), and wide negative transient safe operating area (NTSOA) on the switch node (HS). The UCC278X4 is available in the SOIC-8 pin package and is rated to operate from –40°C to 150°C.

The UCC278X4 is a 230V half-bridge gate driver with 3.5A source, 4A sink current, targeted to drive power MOSFETs. The device consists of one ground-referenced channel (LO) and one floating channel (HO) which is designed to drive half-bridge configured MOSFETs operating with bootstrap power supplies. The device features fast propagation delays and excellent delay matching between both channels. The UCC278X4 allows a wide VDD operating voltage of 8.5V to 20V to support a wider range of gate voltage drive, as well as UVLO protection for both the low-side (VDD) and the high-side (HB) bias supplies. The UCC27834 includes an interlock function option to prevent both outputs from being turned on simultaneously

The device features robust drive with excellent noise and transient immunity including high dV/dt tolerance (100V/ns), and wide negative transient safe operating area (NTSOA) on the switch node (HS). The UCC278X4 is available in the SOIC-8 pin package and is rated to operate from –40°C to 150°C.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27288EVM — UCC27288 100-V, 3-A, 8-V UVLO half-bridge gate driver evaluation module

UCC27288EVM is designed for evaluating UCC27288D, which is a 100-V half bridge gate driver with 2.5-A peak source current and 3.5-A peak sink current capability. This EVM serves as a reference design for driving power MOSFETs with up to 20-V drive voltage.
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos