Home Power management Gate drivers Low-side drivers

UCC57108

ACTIVE

Single-channel 30V VDD, 3A/3A low-side driver with DESAT protection and 8V UVLO

Product details

Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off, Split output Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Catalog Undervoltage lockout (typ) (V) 8 Driver configuration Single
Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off, Split output Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Catalog Undervoltage lockout (typ) (V) 8 Driver configuration Single
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Typical 3A sink 3A source output currents
  • DESAT protection with programmable delay
  • Soft turn-off when fault happens
  • Absolute maximum VDD voltage: 30V
  • Input and enable pins capable of withstanding up to –5V
  • Tight UVLO thresholds for bias flexibility
  • Typical 26ns propagation delay
  • Self-protect driver with thermal shutdown function
  • Wide bias voltage range
  • Available in 5mm × 4mm SOIC-8 package
  • Operating junction temperature range of –40°C to 150°C
  • Typical 3A sink 3A source output currents
  • DESAT protection with programmable delay
  • Soft turn-off when fault happens
  • Absolute maximum VDD voltage: 30V
  • Input and enable pins capable of withstanding up to –5V
  • Tight UVLO thresholds for bias flexibility
  • Typical 26ns propagation delay
  • Self-protect driver with thermal shutdown function
  • Wide bias voltage range
  • Available in 5mm × 4mm SOIC-8 package
  • Operating junction temperature range of –40°C to 150°C

The UCC5710x is a single channel, high-performance low-side IGBT/SiC gate driver for high power automotive applications such as PTC heaters, traction inverter active discharge circuit, and other auxiliary subsystems. It offers protection features including Under-voltage-lock-out (UVLO), Desaturation protection (DESAT), FAULT report, and thermal shutdown protection. The UCC5710x has a typical peak drive strength of 3A and it can handle –5V on its inputs, which improves robustness in systems with moderate ground bouncing. The inputs are independent of supply voltage and can be connected to most controller outputs for maximum control flexibility. Depending on the different pin configuration, the wide voltage range of the bias supply provided in the UCC5710xB accommodates bipolar voltage. Also, seperate high and low driver outputs (UCC5710xC) and an enable function (UCC5710xW) are provided. An accurate 5V output is available with the UCC5710xB and UCC5710xC.

The UCC5710x is a single channel, high-performance low-side IGBT/SiC gate driver for high power automotive applications such as PTC heaters, traction inverter active discharge circuit, and other auxiliary subsystems. It offers protection features including Under-voltage-lock-out (UVLO), Desaturation protection (DESAT), FAULT report, and thermal shutdown protection. The UCC5710x has a typical peak drive strength of 3A and it can handle –5V on its inputs, which improves robustness in systems with moderate ground bouncing. The inputs are independent of supply voltage and can be connected to most controller outputs for maximum control flexibility. Depending on the different pin configuration, the wide voltage range of the bias supply provided in the UCC5710xB accommodates bipolar voltage. Also, seperate high and low driver outputs (UCC5710xC) and an enable function (UCC5710xW) are provided. An accurate 5V output is available with the UCC5710xB and UCC5710xC.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC57102 ACTIVE Single-channel 30V VDD, 3A/3A low-side driver with DESAT protection and 12V UVLO P2P, similar specs, but with a 12V UVLO

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Top documentation Type Title Format options Date
* Data sheet UCC5710x High-Speed, Low-Side Gate Drivers With DESAT Protection datasheet (Rev. B) PDF | HTML 31 Oct 2024
Application brief 進階閘極驅動器性能:米勒箝位與雙極輸出 PDF | HTML 02 Dec 2025
Application note Selecting Gate Drivers for HVAC Systems (Rev. A) PDF | HTML 07 Nov 2025
Application note Protecting Power Devices with Gate Drivers PDF | HTML 29 Sep 2025
Application brief Advancing Gate Driver Performance: Miller Clamp vs Bipolar Output PDF | HTML 29 May 2025
Product overview UCC571xx: TI's First Protection Low-Side Protection Drivers With DESAT (UCC5710x), OCP (UCC5714x) (Rev. A) PDF | HTML 15 May 2025
Application brief Reference Voltage Applications in the UCC57108, UCC57102, and UCC57102Z Gate Drivers PDF | HTML 03 Apr 2025
Application brief Applications and Benefits of UCC5710x-Q1 PDF | HTML 02 Aug 2024
Certificate UCC57108EVM EU Declaration of Conformity (DoC) 06 Feb 2024
Application note Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 22 Jan 2024
Application note How to Choose a Gate Driver for DC Motor Drives PDF | HTML 05 Oct 2023
Application note Using a Single-Output Gate-Driver for High-Side or Low-Side Drive (Rev. B) PDF | HTML 08 Sep 2023
Application note Benefits of a Compact, Powerful, and Robust Low-Side Gate Driver PDF | HTML 10 Nov 2021
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
Application brief Implementing a Bipolar Gate Drive for Low-Side IGBTs and SiC FETs in Motor Drive 10 Oct 2019
Application brief How to overcome negative voltage transients on low-side gate drivers' inputs 18 Jan 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC57108EVM — UCC57108 evaluation module

The UCC57108EVM is designed to primarily evaluate the UCC57108 functionality. The performance of the driver can be evaluated for capacitive loads or power devices with TO-220 footprints. The UCC57108EVM evaluation boards allow for connection to various test points, such as IN, FLT, DESAT, and VREF, (...)

User guide: PDF | HTML
Not available on TI.com
Calculation tool

UCC5710X-CALC UCC5710x Schematic Review Template

UCC5710x Schematic Review Template
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos