Home Power management Gate drivers Low-side drivers

UCC57132-Q1

ACTIVE

Product details

Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off, Split output Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Automotive Undervoltage lockout (typ) (V) 12 Driver configuration Single
Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off, Split output Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Automotive Undervoltage lockout (typ) (V) 12 Driver configuration Single
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified
    • Device temperature grade 1
  • Typical 3A sink 3A source output currents
  • Overcurrent protection (OCP) threshold: 500mV
  • Single pin for fault output and enable
  • Programmable fault clear time and overcurrent detection response time
  • Absolute maximum VDD voltage: 30V
  • Tight UVLO threshold for bias flexibility
  • Typical 26ns propagation delay
  • Self-protect driver with thermal shutdown function at 180°C
  • Available in 5mm × 4mm SOIC-8 package
  • Operating junction temperature range from –40°C to 150°C
  • Qualified for automotive applications
  • AEC-Q100 qualified
    • Device temperature grade 1
  • Typical 3A sink 3A source output currents
  • Overcurrent protection (OCP) threshold: 500mV
  • Single pin for fault output and enable
  • Programmable fault clear time and overcurrent detection response time
  • Absolute maximum VDD voltage: 30V
  • Tight UVLO threshold for bias flexibility
  • Typical 26ns propagation delay
  • Self-protect driver with thermal shutdown function at 180°C
  • Available in 5mm × 4mm SOIC-8 package
  • Operating junction temperature range from –40°C to 150°C

The UCC5713x-Q1 is a single channel, high-performance low-side gate driver capable of effectively driving MOSFET, IGBT, and SiC power switches. The UCC5713x-Q1 has a typical peak drive strength of 3A.

The UCC5713x-Q1 provides overcurrent protection with the OCP pin. When an overcurrent signal is detected on the OCP pin, the internal circuit pulls down the EN/FLT pin to report a fault and force the OUT pin low. An external pullup circuit on the EN/FLT pin is required during normal operation of the driver. Pulling the EN/FLT pin low disables the driver. The EN/FLT pin also reports undervoltage lockout (UVLO) faults on VDD and overtemperature faults. The UCC5713x-Q1 provides both 8V and 12V UVLO options for SiC and IGBT applications.

The UCC5713x-Q1 is a single channel, high-performance low-side gate driver capable of effectively driving MOSFET, IGBT, and SiC power switches. The UCC5713x-Q1 has a typical peak drive strength of 3A.

The UCC5713x-Q1 provides overcurrent protection with the OCP pin. When an overcurrent signal is detected on the OCP pin, the internal circuit pulls down the EN/FLT pin to report a fault and force the OUT pin low. An external pullup circuit on the EN/FLT pin is required during normal operation of the driver. Pulling the EN/FLT pin low disables the driver. The EN/FLT pin also reports undervoltage lockout (UVLO) faults on VDD and overtemperature faults. The UCC5713x-Q1 provides both 8V and 12V UVLO options for SiC and IGBT applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
UCC57102-Q1 ACTIVE Automotive, 30V, 3A/3A single-channel low-side gate driver with DESAT protection and 13V UVLO UCC57132-Q1 has OC protection versus UCC57102-Q1 DESAT

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet UCC5713x-Q1 High-Speed, Low-Side Gate Drivers With Overcurrent Protection for Automotive Applications datasheet (Rev. A) PDF | HTML Oct 27, 2026
Product overview UCC571xx: Texas Instrument's First Low-Side Protection Drivers With DESAT (UCC5710x), OCP (UCC5714x, UCC5713x) (Rev. B) PDF | HTML Sep 30, 2026
Application note Protecting Power Devices with Gate Drivers PDF | HTML Sep 29, 2025
Application brief Advancing Gate Driver Performance: Miller Clamp vs Bipolar Output PDF | HTML May 29, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

UCC5713X-CALC — UCC5713x Schematic Review Template

UCC5713x Schematic Review Template
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos