Home Power management Gate drivers Low-side drivers

UCC57148

ACTIVE

Product details

Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Catalog Undervoltage lockout (typ) (V) 8 Driver configuration Single
Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Catalog Undervoltage lockout (typ) (V) 8 Driver configuration Single
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Typical 3A sink 3A source output currents
  • Overcurrent protection (OCP) threshold: -250mV
  • Single pin for fault output and enable
  • Programmable fault clear time and overcurrent detection response time
  • Absolute maximum VDD voltage: 30V
  • Tight UVLO threshold for bias flexibility
  • Typical propagation delay: 26ns
  • Self-protected driver with thermal shutdown function at 180°C
  • Available in 2.9mm × 1.6mm SOT-23 package
  • Operating junction temperature range from –40°C to 150°C
  • Typical 3A sink 3A source output currents
  • Overcurrent protection (OCP) threshold: -250mV
  • Single pin for fault output and enable
  • Programmable fault clear time and overcurrent detection response time
  • Absolute maximum VDD voltage: 30V
  • Tight UVLO threshold for bias flexibility
  • Typical propagation delay: 26ns
  • Self-protected driver with thermal shutdown function at 180°C
  • Available in 2.9mm × 1.6mm SOT-23 package
  • Operating junction temperature range from –40°C to 150°C

The UCC5714x is a single channel, high-performance low-side gate driver capable of effectively driving MOSFET, IGBT, and SiC power switches. The UCC5714x has a typical peak drive strength of 3A.

The UCC5714x provides overcurrent protection with the OCP pin. When an overcurrent signal is detected on the OCP pin, the internal circuit pulls down the EN/FLT pin to report a fault and force OUT low. An external pullup circuit on the EN/FLT pin is required during normal operation of the driver. Pulling the EN/FLT pin low disables the driver. The EN/FLT also reports undervoltage lockout (UVLO) faults on VDD and overtemperature faults. The UCC5714x provides both 8V and 12V UVLO options for SiC and IGBT applications.

The UCC5714x is a single channel, high-performance low-side gate driver capable of effectively driving MOSFET, IGBT, and SiC power switches. The UCC5714x has a typical peak drive strength of 3A.

The UCC5714x provides overcurrent protection with the OCP pin. When an overcurrent signal is detected on the OCP pin, the internal circuit pulls down the EN/FLT pin to report a fault and force OUT low. An external pullup circuit on the EN/FLT pin is required during normal operation of the driver. Pulling the EN/FLT pin low disables the driver. The EN/FLT also reports undervoltage lockout (UVLO) faults on VDD and overtemperature faults. The UCC5714x provides both 8V and 12V UVLO options for SiC and IGBT applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet UCC5714x High-Speed, Low-Side Gate Driver With Overcurrent Protection datasheet (Rev. A) PDF | HTML Oct 30, 2026
Product overview UCC571xx: Texas Instrument's First Low-Side Protection Drivers With DESAT (UCC5710x), OCP (UCC5714x, UCC5713x) (Rev. B) PDF | HTML Sep 30, 2026
Application note Protecting Power Devices with Gate Drivers PDF | HTML Sep 29, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC57142EVM — UCC57142 evaluation module

The UCC57142EVM is designed to primarily evaluate the UCC57142 functionality. The performance of the driver can be evaluated for capacitive loads or power devices with TO-220 footprints. The UCC57142EVM evaluation board allows for connection to various test points, such as IN, EN/FLT, OCP, and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC57148 and UCC57148-Q1 PSpice Transient Model

SLUM973.ZIP (78 KB) - PSpice model
Supported products & hardware
Calculation tool

UCC5714X-CALC — UCC5714x Schematic Review Template

UCC5714x Schematic Review Template
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos