UCD3138RGCR

ACTIVE

Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs | RGC | 64 | -40 to 125

ACTIVE Custom reel may be available
Same as: UCD3138RGCR.A, UCD3138RGCR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCD3138RGCT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins VQFN (RGC) | 64
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the UCD3138

  • Digital Control of up to 3 Independent Feedback Loops
    • Dedicated PID-Based hardware
    • 2-Pole/2-Zero Configurable
    • Nonlinear Control
  • Up to 16 MHz Error Analog-to-Digital Converter (EADC)
    • Configurable Resolution as Small as 1mV/LSB
    • Automatic Resolution Selection
    • Up to 8x Oversampling
    • Hardware-Based Averaging (up to 8x)
    • 14-Bit Effective Digital-to-Analog Converter (DAC)
    • Adaptive Sample Trigger Positioning
  • Up to 8 High Resolution Digital Pulse Width Modulated (DPWM) Outputs
    • 250-ps Pulse Width Resolution
    • 4-ns Frequency Resolution
    • 4-ns Phase Resolution
    • Adjustable Phase Shift Between Outputs
    • Adjustable Dead-band Between Pairs
    • Cycle-by-Cycle Duty Cycle Matching
    • Up to 2-MHz Switching Frequency
  • Configurable PWM Edge Movement
    • Trailing Modulation
    • Leading Modulation
    • Triangular Modulation
  • Configurable Feedback Control
    • Voltage Mode
    • Average Current Mode
    • Peak Current Mode Control
    • Constant Current
    • Constant Power
  • Configurable Modulation Methods
    • Frequency Modulation
    • Phase Shift Modulation
    • Pulse Width Modulation
  • Fast, Automatic, and Smooth Mode Switching
    • Frequency Modulation and PWM
    • Phase Shift Modulation and PWM
  • High Efficiency and Light Load Management
    • Burst Mode
    • Ideal Diode Emulation
    • Synchronous Rectifier Soft On/Off
    • Low IC Standby Power
  • Soft Start / Stop with and without Prebias
  • Fast Input Voltage Feed Forward Hardware
  • Primary Side Voltage Sensing
  • Copper Trace Current Sensing
  • Flux and Phase Current Balancing for Nonpeak Current Mode Control Applications
  • Current Share Bus Support
    • Analog Average
    • Master and Slave
  • Feature Rich Fault Protection Options
    • 7 High-Speed Analog Comparators
    • Cycle-by-Cycle Current Limiting
    • Programmable Fault Counting
    • External Fault Inputs
    • 10 Digital Comparators
    • Programmable Blanking Time
  • Synchronization of DPWM Waveforms Between Multiple UCD3138 family devices
  • 14-Channel, 12-Bit, 267-ksps General-Purpose ADC with Integrated
    • Programmable Averaging Filters
    • Dual Sample and Hold
  • Internal Temperature Sensor
  • Fully Programmable High-Performance 31.25 MHz, 32-Bit ARM7TDMI-S™ Processor
    • 32KB of Program Flash
    • 2KB of Data Flash with ECC
    • 4KB of Data RAM
    • 4KB of Boot ROM Enables Firmware Boot-Load in the Field via I2C or UART
  • Communication Peripherals
    • I2C/PMBus
    • 2 UARTs on UCD3138RGC (64-Pin QFN)
    • 1 UART on UCD3138RHA/UCD3138RMH (40-Pin QFN) and UCD3138RJA (40-Pin VQFN)
  • Timer Capture with Selectable Input Pins
  • Up to 5 Additional General Purpose Timers
  • Built In Watchdog: BOD and POR
  • 64-Pin QFN and 40-Pin QFN Packages
  • Operating Temperature: –40°C to 125°C
  • Fusion Digital Power Studio GUI Support

Description for the UCD3138

The UCD3138 is a digital power supply controller offering superior levels of integration and performance in a single-chip solution. The flexible nature of the UCD3138 makes it suitable for a wide variety of power conversion applications. In addition, multiple peripherals inside the device have been specifically optimized to enhance the performance of AC-DC and isolated DC-DC applications and reduce the solution component count in the IT and network infrastructure space.

The UCD3138 controller is a fully programmable solution offering customers complete control of their application, along with ample ability to differentiate their solution. At the same time, TI is committed to simplifying our customers’ development effort by offering best-in-class development tools, including application firmware, Code Composer Studio™ software development environment, and TI’s power development GUI which lets customers configure and monitor key system parameters.

At the core of the UCD3138 controller are the digital control loop peripherals, also known as Digital Power Peripherals (DPPs). Each DPP implements a high-speed digital control loop consisting of a dedicated Error Analog-to-Digital Converter (EADC), a PID-based 2-pole/2-zero digital compensator and DPWM outputs with 250-ps pulse width resolution. The device also contains a 12-bit, 267-ksps general-purpose ADC with up to 15 channels, timers, interrupt control, PMBus, and UART communications ports. The device is based on a 32-bit ARM7TDMI-S RISC microcontroller that performs real-time monitoring, configures peripherals, and manages communications. The ARM microcontroller executes its program out of programmable flash memory as well as on-chip RAM and ROM.

In addition to the FDPP, specific power management peripherals have been added to enable high efficiency across the entire operating range, high integration for increased power density, reliability, and lowest overall system cost and high flexibility with support for the widest number of control schemes and topologies. Such peripherals include: light load burst mode, synchronous rectification, LLC and phase-shifted full bridge mode switching, input voltage feed forward, copper trace current sense, ideal diode emulation, constant current constant power control, synchronous rectification soft on and off, peak current mode control, flux balancing, secondary side input voltage sensing, high-resolution current sharing, hardware-configurable soft start with pre bias, as well as several other features. Topology support has been optimized for voltage mode and peak current mode controlled phase-shifted full bridge, single and dual phase PFC, bridgeless PFC, hard-switched full bridge and half bridge, and LLC half bridge and full bridge.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCD3138RGCT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more