NEW

UCD91160

ACTIVE

16 Rail PMBus Power Sequencer and System Manager

Product details

Number of supplies monitored 16 Number of sequenced outputs 16 Rating Catalog Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 2.85 Iq (typ) (mA) 10 Operating temperature range (°C) -40 to 125
Number of supplies monitored 16 Number of sequenced outputs 16 Rating Catalog Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 2.85 Iq (typ) (mA) 10 Operating temperature range (°C) -40 to 125
LQFP (PM) 64 144 mm² 12 x 12
  • Sequence and monitor up to 16 analog rails
  • PWM margining on up to 8 rails
  • Cascade up to 4 devices to sequence up to 64 rails
  • Active trim function allows user to trim output voltage
  • Monitor and respond to OV, UV, time-out, and GPI-triggered faults
  • Flexible sequencing dependencies, delay times, Boolean logic, and GPIO configurations
  • Rail status dependent sequencing, delay times, and LGPO pins for complex sequencing applications
  • Four rail profiles for adaptive voltage identification (AVID) voltage regulator
  • Nonvolatile fault event logging with RTC and timestamping
    • Single-event fault log (100 entries)
    • Black box fault log saves fault information and status of all rails - for the first fault and the last fault before a power down event
  • Continue monitoring rails during configuration activities to maximize up-time
  • Programmable watchdog timer and system reset
  • GPI Controlled Rail Groups
  • SEU mitigation and ECC (single-error correct + double-error detect)
  • PMBus™ 1.2 compliant
  • PMBus security profile Level 0 with custom commands to enable features in security profile Level 2
  • Sequence and monitor up to 16 analog rails
  • PWM margining on up to 8 rails
  • Cascade up to 4 devices to sequence up to 64 rails
  • Active trim function allows user to trim output voltage
  • Monitor and respond to OV, UV, time-out, and GPI-triggered faults
  • Flexible sequencing dependencies, delay times, Boolean logic, and GPIO configurations
  • Rail status dependent sequencing, delay times, and LGPO pins for complex sequencing applications
  • Four rail profiles for adaptive voltage identification (AVID) voltage regulator
  • Nonvolatile fault event logging with RTC and timestamping
    • Single-event fault log (100 entries)
    • Black box fault log saves fault information and status of all rails - for the first fault and the last fault before a power down event
  • Continue monitoring rails during configuration activities to maximize up-time
  • Programmable watchdog timer and system reset
  • GPI Controlled Rail Groups
  • SEU mitigation and ECC (single-error correct + double-error detect)
  • PMBus™ 1.2 compliant
  • PMBus security profile Level 0 with custom commands to enable features in security profile Level 2

The UCD91160 device is a 16-rail PMBus controlled power sequencer in a 64-pin QFP package.

Dedicated pins (MONx) monitor up to 16 voltage rails in either analog or digital modes. 16 rail enable (ENx) pins allow regulators to be sequenced. 8 margining (MARx) pins can be used to push regulators to high or low limits (margins) for testing, or actively trim outputs for enhanced accuracy. The output state of 16 logical GPO (LGPOx) pins can be controlled by the state of GPIs, rail status, and other LGPOs.

Nonvolatile event logging preserves fault events after power dropout. The Black Box Fault Log preserves the fault information and the status of all rails. The black box fault log records the first and last fault event before a power down. The cascading feature offers convenient ways to manage up to 64 voltage rails.

The Sequencer Studio™ software is an intuitive PC-based graphic user interface (GUI) that can configure, store, and monitor all system operating parameters.

The UCD91160 device is a 16-rail PMBus controlled power sequencer in a 64-pin QFP package.

Dedicated pins (MONx) monitor up to 16 voltage rails in either analog or digital modes. 16 rail enable (ENx) pins allow regulators to be sequenced. 8 margining (MARx) pins can be used to push regulators to high or low limits (margins) for testing, or actively trim outputs for enhanced accuracy. The output state of 16 logical GPO (LGPOx) pins can be controlled by the state of GPIs, rail status, and other LGPOs.

Nonvolatile event logging preserves fault events after power dropout. The Black Box Fault Log preserves the fault information and the status of all rails. The black box fault log records the first and last fault event before a power down. The cascading feature offers convenient ways to manage up to 64 voltage rails.

The Sequencer Studio™ software is an intuitive PC-based graphic user interface (GUI) that can configure, store, and monitor all system operating parameters.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet UCD91160 16-Rail PMBus™ Power Sequencer and System Manager datasheet PDF | HTML 23 Dec 2025
Application note Design Voltage Margining Circuit for UCD91xxx Power Sequencer and System Manager (Rev. A) PDF | HTML 24 Jul 2026
Application note UCD91xxx Frequently Asked Questions PDF | HTML 02 Jun 2026
User guide UCD91xxx Sequencer and System Health Controller PMBus™ Command Reference PDF | HTML 10 Dec 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

UCD-POWER-SEQUENCER-STUDIO Configure the UCD91XXX device family using the UCD Power Sequencer Studio

Graphical environment for configuring, storing, and monitoring parameters for the UCD91xxx sequencer family
Supported products & hardware

Supported products & hardware

Download options
GUI for evaluation module (EVM)

UCD-POWER-SEQUENCER-STUDIO-DESIGN Configure the UCD91XXX device family using the UCD Power Sequencer Studio

Graphical environment for configuring, storing, and monitoring parameters for the UCD91xxx sequencer family
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
LQFP (PM) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos