Home Power management AC/DC switching regulators AC/DC converters
NEW

UCG28824

ACTIVE

Product details

Rating Catalog Topology Flyback Switch current limit (typ) (A) 2.4 Features Adjustable current limit, Auxless-sense, High-voltage startup, Integrated GaN FET, Overcurrent protection, Overtemperature protection, Overvoltage protection, Self-bias, Short circuit protection, USB C/PD compatible, Undervoltage protection, X-cap discharge EMI & noise features Frequency Dithering, Switching slew rate control, Valley hopping Control mode Peak current mode Switching frequency (min) (kHz) 25 Switching frequency (max) (kHz) 500 Operating temperature range (°C) -40 to 105 Type Converter (Integrated Switch)
Rating Catalog Topology Flyback Switch current limit (typ) (A) 2.4 Features Adjustable current limit, Auxless-sense, High-voltage startup, Integrated GaN FET, Overcurrent protection, Overtemperature protection, Overvoltage protection, Self-bias, Short circuit protection, USB C/PD compatible, Undervoltage protection, X-cap discharge EMI & noise features Frequency Dithering, Switching slew rate control, Valley hopping Control mode Peak current mode Switching frequency (min) (kHz) 25 Switching frequency (max) (kHz) 500 Operating temperature range (°C) -40 to 105 Type Converter (Integrated Switch)
VQFN (REZ) 12 25 mm² (5 mm × 5 mm)
  • Integrated 750V GaN with 170mΩ Rds(on) option
  • Dynamic QR/DCM/CCM modes of operation
  • High power density: up to 500kHz switching frequency
  • Enable low BoM cost by integration
    • Remove auxiliary winding with self bias
    • Integrated input and output voltage sensing
    • Integrated current sense
    • Integrated HV start-up
    • Integrated X-cap discharge
  • High efficiency and low EMI performance
    • Ultra-low standby power: <30mW
    • Frequency foldback and burst mode
    • Valley locking
    • Frequency dithering
    • Switching slew rate control
  • Comprehensive protection features
    • Overtemperature protection
    • Overvoltage protection
    • Short-circuit protection
    • Cycle-by-cycle current limit
    • Two-level over power protection with LPS
    • Brownin and brownout protection
    • Open feedback protection
  • Flexible configurability through external resistors
    • X-cap discharge and CCM mode disable
    • Selectable switching slew rate
    • Multiple clamping frequency settings
    • Fault latch or auto-restart
    • Maximum and minimum peak current ratio
    • Dithering amplitude
  • Integrated 750V GaN with 170mΩ Rds(on) option
  • Dynamic QR/DCM/CCM modes of operation
  • High power density: up to 500kHz switching frequency
  • Enable low BoM cost by integration
    • Remove auxiliary winding with self bias
    • Integrated input and output voltage sensing
    • Integrated current sense
    • Integrated HV start-up
    • Integrated X-cap discharge
  • High efficiency and low EMI performance
    • Ultra-low standby power: <30mW
    • Frequency foldback and burst mode
    • Valley locking
    • Frequency dithering
    • Switching slew rate control
  • Comprehensive protection features
    • Overtemperature protection
    • Overvoltage protection
    • Short-circuit protection
    • Cycle-by-cycle current limit
    • Two-level over power protection with LPS
    • Brownin and brownout protection
    • Open feedback protection
  • Flexible configurability through external resistors
    • X-cap discharge and CCM mode disable
    • Selectable switching slew rate
    • Multiple clamping frequency settings
    • Fault latch or auto-restart
    • Maximum and minimum peak current ratio
    • Dithering amplitude

UCG2882x is a high frequency, quasi-resonant flyback converter with a built-in 750V GaN high electron mobility transistor (HEMT) with as low as 170mΩ Rds(on) for AC to DC power conversion. The UCG2882x is designed for high power density applications, such as cell phone fast chargers and notebook adapters. The key feature of this device is the self-bias and auxless sensing scheme which eliminates the need of the auxiliary winding and simplifies the system design with higher efficiency.

The UCG2882x also features intelligent mode transition (CCM/QR/DCM) to enable high efficiency across wide power range and <30mW standby power consumption. In addition, UCG2882x includes a full list of protections, such as brownin and brownout protection, SCP, OVP, OPP, LPS, OFB and OTP. The cycle-by-cycle current limit allows for fast response to the fault conditions to safeguard the system and improve the reliability. In a small 5 × 5mm package, the UCG2882x has dedicated configuration pins to offer more flexibility. Only resistors are needed to tune certain parameters for each system, enabling a platform design with a single device.

UCG2882x is a high frequency, quasi-resonant flyback converter with a built-in 750V GaN high electron mobility transistor (HEMT) with as low as 170mΩ Rds(on) for AC to DC power conversion. The UCG2882x is designed for high power density applications, such as cell phone fast chargers and notebook adapters. The key feature of this device is the self-bias and auxless sensing scheme which eliminates the need of the auxiliary winding and simplifies the system design with higher efficiency.

The UCG2882x also features intelligent mode transition (CCM/QR/DCM) to enable high efficiency across wide power range and <30mW standby power consumption. In addition, UCG2882x includes a full list of protections, such as brownin and brownout protection, SCP, OVP, OPP, LPS, OFB and OTP. The cycle-by-cycle current limit allows for fast response to the fault conditions to safeguard the system and improve the reliability. In a small 5 × 5mm package, the UCG2882x has dedicated configuration pins to offer more flexibility. Only resistors are needed to tune certain parameters for each system, enabling a platform design with a single device.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
UCG28828 ACTIVE High Frequency QR Flyback Converter with integrated GaN power FET for up to 120W output with PFC Drop in replace for lower power FLYBACK (45W vs 120W)
UCG28826 ACTIVE Self-biased high frequency QR flyback converter with integrated GaN (65W) Drop in replace for lower power FLYBACK (45W vs 65W)

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet UCG2882x Self-Biased High Frequency QR Flyback Converter With Integrated GaN datasheet (Rev. C) PDF | HTML Dec 2, 2025
Application note Design a Fixed Output Voltage Flyback with the UCG2882x Family of Devices PDF | HTML Jul 15, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCG28824EVM-124 — UCG28824 45W QR flyback evaluation module

The UCG28824EVM-124 is a 45W USB-C PD evaluation module (EVM) for evaluating an off-line GaN integrated quasi-resonant flyback converter for AC/DC adapters, chargers, USB wall outlets, and other applications. The EVM meets CoC Tier 2 and DoE Level 6 efficiency requirements. The EVM is intended for (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

UCG28824-CALC — UCG28824 design calculator

System design tool based on flyback converter with integrated GaN
Supported products & hardware
Reference design

PMP41184 — 48W low-profile QR flyback with Integrated GaN reference design for server auxiliary power

This reference design is a 48W, low-profile DC/DC auxiliary power supply targeting server PSU applications. The design features an integrated flyback controller with a Gallium Nitride (GaN) power switch. The design achieves a height of less than 10mm by utilizing a low-profile planar printed (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (REZ) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos