Merkmale von ADS42JB46EVM
- Flexible transformer-coupled analog input to allow for variety of sources and frequencies
- Easy-to-use software GUI to configure ADS42JB46 and LMK04828 for variety of configurations through a USB interface
- Quickly evaluate ADC performance through High-Speed Data Converter Pro Software (DATACONVERTERPRO-SW)
- Simple connection to TSW14J56EVM
Beschreibung von ADS42JB46EVM
The ADS42JB46EVM is an evaluation module (EVM) that allows for the evaluation of the ADS42JB46 and LMK04828 clock jitter cleaner. ADS42JB46 is a low-power, 14-bit, 160-MSPS analog-to-digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B interface. The EVM has transformer-coupled analog inputs to accommodate a wide range of signal sources and frequencies. LMK04828 provides an ultra-low-jitter and phase-noise ADC sample clock along with system-reference clocks and a device-sample clock for a complete JESD204B subclass 1 clocking solution.
ADS42JB46 and LMK04828 are controlled through an easy-to-use software GUI to enable quick configuration for a variety of uses.