Merkmale von BOOSTXL-ADS7142-Q1
- Hardware and software required for diagnostic testing, as well as accurate performance evaluation of ADS7142-Q1 SAR ADC
- USB powered; no external power supply required
- Includes a precision ADC motherboard (PAMBoard) that provides a convenient communication interface over a USB for power delivery and digital interface
- Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 64-bit operating systems
Beschreibung von BOOSTXL-ADS7142-Q1
BOOSTXL-ADS7142-Q1 is a platform for evaluating the performance of the ADS7142-Q1 successive approximation register (SAR) analog-to-digital converter (ADC), which is a nanopower, dual-channel, sensor monitor device. The evaluation kit includes the ADS7142-Q1 BoosterPack™ plug-in module, which is designed to showcase various modes of operation of the device.