BQ25790EVM I2C 5-A-Abwärts-/Aufwärts-Ladegerät für 1 bis 4 Zellen mit Dual-Eingang und USB-PD 3.0 OTG-Ausgang – Evaluierungsmodul angled board image

BQ25790EVM

I2C 5-A-Abwärts-/Aufwärts-Ladegerät für 1 bis 4 Zellen mit Dual-Eingang und USB-PD 3.0 OTG-Ausgang –

Preis

Menge Preis
+

Merkmale von BQ25790EVM

  • Synchronous switch mode buck-boost charger for 1s~4s battery configuration for 5-A charging with 10-mA resolution
  • Support for 3.6-V to 24-V wide range of input sources with MPPT, USB auto-detect, USB PD and wireless input
  • Dual input source selector to drive bi-directional blocking NFETs
  • Power-up USB port from battery (USB OTG) with 2.8-V to 22-V OTG output voltage with 10-mV resolution
  • Low battery quiescent current with <5 µA at battery only operation and <1 µA in charger shutdown mode
  • This circuit design is tested and includes GUI and user's guide

Beschreibung von BQ25790EVM

The BQ25790EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the BQ25790 device. The BQ25790 is an integrated switched-mode buck-boost battery charge management device intended for 1-series to 4-series cell li-ion and li-polymer batteries. The charger features a narrow VDC architecture (NVDC) which allows the system to be regulated to a minimum value even if the battery is completely discharged. With USB input source detection, dual input source selection, USB OTG support, and an integrated 16-bit multi-channel analog-to-digital converter (ADC), the BQ25790 is a complete charging solution.

Preis

Menge Preis
+