Merkmale von DRV8301-69M-KIT
Hardware Features
- Three phase inverter baseboard with interface to accept DIMM100 controlCARDs
- DRV8301 three phase inverter integrated power module (with integrated 1.5A buck converter) base board supporting up to 60V and 40A continuous
- Includes the following controlCARDs
- TMDSCNCD28069MISO InstaSPIN-FOC and InstaSPIN-MOTION enabled
- DRV8301 baseboard also works with MotorWare-supported
- TMDXCNCD28054MISO (sold separately)
- TMDSCNCD28027F + External Emulator (sold separately)
- Hardware Files are in controlSUITE at development_kits\DRV830x-HC-C2-KIT_v105
Software Features
- InstaSPIN-FOC technology brings powerful sensorless field oriented motor control technology to all skill levels of designers. InstaSPIN-FOC auto-identifies, auto-tunes, and fully controls 3-phase motors in minutes
- InstaSPIN-MOTION builds on InstaSPIN-FOC technology to provide robust movement control, allowing you to accelerate, position, and plan your movement
- Free download of Code Composer Studio IDE
- Free download of MotorWare for InstaSPIN evaluation and development
- Free download of controlSUITE for additional device drivers
- Free demonstration GUI of InstaSPIN capabilities
- Free evaluation GUI to instrument any MotorWare project
Get Started
- Launch MotorWare.exe and navigate the left-hand menu to Resources > Inverters > DRV8301 EVM, and follow the instructions in the “Kit Readme First” guide and the “HW Guide.”
Beschreibung von DRV8301-69M-KIT
DRV8301-69M-KIT is a DIMM100 controlCARD based motherboard evaluation module. The DRV8301-69M-KIT is an InstaSPIN-FOC and InstaSPIN-MOTION technology-based motor control evaluation kit for spinning three-phase brushless DC (BLDC) and brushless AC (BLAC) - or permanent magnet synchronous (PMSM) - motors. Utilizing Texas Instruments’ InstaSPIN technology, the DRV8301-69M-KIT allows developers to quickly identify, automatically tune, and control a three phase motor, providing an “instantly” stable and functional motor control system. Together with InstaSPIN technology, the DRV8301-69M-KIT provides a high-performance, power-efficient, cost-effective sensorless and encoder sensors field-oriented control (FOC) platform that speeds development for quicker time to market. Applications include sub-60-V and 40-A synchronous motors for driving pumps, gates, lifts, fans, as well as industrial and consumer robotics and automation.
To view all available motor control tools, visit the C2000 Tools and Software page