Merkmale von LMZ31710X2EVM
- Wide operating input voltage range of 2.95 V to 17 V is ideal for 5-V or 12-V rails
- Output voltages from 0.6 V to 1.8 V
- Up to 18-A output current
- Switching frequency range 200 KHz to 1 MHz
- 180 degree out-of-phase operation
- Control test points to use power good and iInhibit/UVLO, synchronization, and slow-start tracking features
- Recommended PCB layout for maximized thermal performance and minimized noise
Beschreibung von LMZ31710X2EVM
The LMZ31710X2EVM is designed to help the user easily evaluate and test the operation and functionality of the LMZ31710 buck module in two-phase configuration. The EVM convert a 2.95-V to 17-V input voltage to a regulated output voltage (0.6 V, 0.9 V, 1.2 V, and 1.8 V selected using a jumper) that delivers up to 18 A in a 2 10-mm x 10-mm QFN package.