Merkmale von TAS2505-Q1EVM
- Mono Class-D BTL Speaker Amplifier, 2.6 W at 10% THD (4 Ω, 5.5 V)
- Load Diagnostic functions: Output to GND Short, Terminal to Terminal Short, Output to Power Short, Open Load, Overtemperature
- Single 5-V Supply Rail
- Supports 8-kHz to 96-kHz Sample Rates
- Analog, Digital, and Mixed Input Capabilities
Beschreibung von TAS2505-Q1EVM
The TAS2505-Q1EVM Evaluation Module (EVM) is a complete demo and evaluation reference design for the TAS2505-Q1, which is a low-power Class-D digital audio amplifier with analog, digital, and mixed input capabilities. The EVM can be controlled via USB using TI’s Codec Control software, or through external I2C/SPI commands. Two external circuit examples show how open load detection can be added to the amplifier’s native fault detection that includes the ability to detect short to ground, short to power, short between terminals, and over-temperature.