Merkmale von TAS5780MEVM
- 2.0, mono and 2.1 capable
- 96kHz input sample rate support
- Demonstration, evaluation and development environment via the PurePath Console 3 software (GUI)
- Supported with user's guide and easy-to-use PC software
Beschreibung von TAS5780MEVM
To get started:
Step 1: Hardware
Order TAS5780M Evaluation Module
For TAS5780M tuning and evaluation: order the PurePath™ Console Motherboard
If you intend to use Smart Amp features, order the Speaker Characterization Board for PurePath™ Audio Smart Amp
Step 2: Software
Request access to PurePath™ Console 3 and TAS5780M Software
If you intend to use Smart Amp features, request access to the learning board software
Step 3: Training
Download the TAS5780M Evaluation Module User’s Guide
If you intend to use Smart Amp features, download the Getting Started with Smart Amp Development app note
The TAS5780MEVM showcases the latest TI digital input class D closed loop amplifier TAS5780M. The EVM is used in conjunction with the PurePath Console Motherboard (PPCMB) and the PurePath Console 3 Software. There are two TAS5780M devices present on the EVM, which allows the user to evaluate the device in both stereo and mono mode. The PVDD supply is provided via the TAS5780MEVM and is regulated to 5 VDC and 3.3 VDC on the PPCMB. The PPCMB provides the I²S, I²C, and 3.3 VDC to the TAS5780MEVM.