Merkmale von TPS546C20AEVM1-746
- Two seperated PMBUS-Enabled BUCK converters. 35A DC steady state Ouput current from each converter.
- ±0.5% 0.6VREF Tolerance Over -40 to 125°C Junction Temperature
- 0.35V to 1.65V Adjustable VREF for AVS and Marginnig through PMBUS
- True Differential Remote Sense Amplifier
- Programmable OCP, UVLO, OV, UV, OT thresholds. Interal Temperature Monitoring.
Beschreibung von TPS546C20AEVM1-746
The TPS546C20AEVM1-PWR746 evaluation module (EVM) uses the TPS546C20A. The TPS546C20A is a voltage mode, 35A synchronous buck converter with integrated MOSFETs. Two seperated converters are included on the EVM, both providing a 0.9V output at up to 35A from a 12V input bus.