Información de empaque
Encapsulado | Pines VSSOP (DGS) | 10 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 2,500 | LARGE T&R |
Características para ADS1115-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- Wide supply range: 2.0 V to 5.5 V
- Low current consumption:
- 150 µA (continuous-conversion mode)
- Programmable data rate:
- 8 SPS to 860 SPS
- Single-cycle settling
- Internal low-drift voltage reference
- Internal oscillator
- I2C interface: Four pin-selectable addresses
- Family of devices:
- ADS1113-Q1: 1 single-ended or differential input
- ADS1114-Q1: 1 single-ended or differential input with comparator and PGA
- ADS1115-Q1: 4 single-ended or 2 differential inputs with comparator and PGA
Descripción de ADS1115-Q1
The ADS1113-Q1, ADS1114-Q1, and ADS1115-Q1 devices ( ADS111x-Q1) are precision, low-power, 16-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in VSSOP-10 and UQFN-10 packages. The ADS111x-Q1 devices incorporate a low-drift voltage reference and an oscillator. The ADS1114-Q1 and ADS1115-Q1 also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with a wide operating supply range, make the ADS111x-Q1 well suited for power- and space-constrained, sensor measurement applications.
The ADS111x-Q1 perform conversions at data rates up to 860 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1115-Q1 features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS1114-Q1 and ADS1115-Q1 for under- and overvoltage detection.