Información de empaque
Encapsulado | Pines VQFN (RGC) | 64 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 250 | SMALL T&R |
Características para ADS8548
- Family of 12-, 14-, and 16-Bit, Pin- and Software-Compatible ADCs
- Maximum Data Rate per Channel:
- ADS8528: 650 kSPS (PAR) or
480 kSPS (SER) - ADS8548: 600 kSPS (PAR) or
450 kSPS (SER) - ADS8568: 510 kSPS (PAR) or
400 kSPS (SER)
- ADS8528: 650 kSPS (PAR) or
- Excellent AC Performance:
- Signal-to-Noise Ratio:
ADS8528: 73.9 dB, ADS8548: 85 dB, ADS8568: 91.5 dB - Total Harmonic
Distortion:
ADS8528: –89 dB, ADS8548: –91 dB, ADS8568: –94 dB
- Signal-to-Noise Ratio:
- Programmable, Buffered Internal Reference:
0.5 V–2.5 V or 0.5 V–3.0 V Supports Input Voltage Ranges up to ±12 V - Selectable Parallel or Serial Interface
- Scalable Low-Power Operation Using Auto-Sleep Mode: Only 32 mW at 10 kSPS
- Fully Specified Over Extended Industrial Temperature Range
Descripción de ADS8548
The ADS85x8 contain eight low-power, 12-, 14-, or 16-bit, successive approximation register (SAR)-based analog-to-digital converters (ADCs) with true bipolar inputs. These channels are grouped in four pairs, thus allowing simultaneous high-speed signal acquisition of up to 650 kSPS.
The devices support selectable parallel or serial interface with daisy-chain capability. The programmable reference allows handling of analog input signals with amplitudes up to ±12 V.
The ADS85x8 family supports an auto-sleep mode for minimum power dissipation and is available in both 64-pin VQFN and LQFP packages. The entire family is specified over a temperature range of –40°C to +125°C.