Información de empaque
Encapsulado | Pines CDIP (J) | 20 |
Rango de temperatura de funcionamiento (℃) -55 to 125 |
Cant. de paquetes | Transportador 20 | TUBE |
Características para CD54ACT373
- SCR-Latchup-resistant CMOS process and circuit design
- Speed of bipolar FAST*/AS/S with significantly reduced power consumption
- Balanced propagation delays
- AC types feature 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply
- ±24mA output drive current
- Fanout to 15 FAST* ICs
- qDrives 50ohm transmission lines
(1)*FAST is a Registered Trademark of Fairchild Semiconductor Corp.
Descripción de CD54ACT373
The RCA-CDx4AC373 and the CDx4ACT373 octal transparent 3-state latches use the RCA Advanced CMOS technology.