Información de empaque
Encapsulado | Pines DSBGA (YZF) | 9 |
Rango de temperatura de funcionamiento (℃) -55 to 150 |
Cant. de paquetes | Transportador 250 | SMALL T&R |
Características para CSD22204W
- Low Resistance
- Small Footprint 1.5 mm × 1.5 mm
- Pb Free
- Gate ESD Protection
- RoHS Compliant
- Halogen Free
- Gate-Source Voltage Clamp
Descripción de CSD22204W
This 8 V, 8.2 mΩ, 1.5 mm × 1.5 mm device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra low profile. Low on-resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.