Información de empaque
Encapsulado | Pines VQFN (RGC) | 64 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 250 | SMALL T&R |
Características para DAC3161
- Single Channel
- Resolution
- DAC3151: 10-Bit
- DAC3161: 12-Bit
- DAC3171: 14-Bit
- Maximum Sample Rate: 500 MSPS
- Pin-Compatible Family
- Input Interface:
- Parallel LVDS Inputs
- Single or Dual DDR Data Clock
- Internal FIFO
- Chip to Chip Synchronization
- Power Dissipation: 375 mW
- Spectral Performance at 20 MHz IF
- SNR:
- DAC3151: 62 dBFS
- DAC3161: 72 dBFS
- DAC3171: 76 dBFS
- SFDR:
- DAC3151: 76 dBc
- DAC3161: 77 dBc
- DAC3171: 78 dBc
- SNR:
- Current Sourcing DACs
- Compliance Range: –0.5 V to +1 V
- Package: 64-pin VQFN (9 mm × 9 mm)
Descripción de DAC3161
The DAC3151, DAC3161, and DAC3171 (DAC31x1) are a family of single-channel, 500-MSPS
digital-to-analog converters (DACs). This family uses a 10-,
12-, or 14-bit wide LVDS digital bus with an input FIFO. The 14-bit DAC3171 also supports a
DDR 7-bit LVDS interface mode. FIFO input and output pointers can be synchronized across multiple
devices for precise signal synchronization. The DAC outputs are current sourcing, and terminate to
GND with a compliance range of –0.5 V to +1 V. The DAC31x1 are pin compatible with the DAC31x4,
dual-channel, 10-, 12-, and 14-bit, 500-MSPS digital-to-analog converters.
The DAC31x1 are available in a VQFN-64 package that is specified over the full industrial temperature range (–40°C to +85°C).