Información de empaque
Encapsulado | Pines FCCSP (ALP) | 180 |
Rango de temperatura de funcionamiento (℃) -40 to 105 |
Cant. de paquetes | Transportador 1,000 | LARGE T&R |
Características para IWR6843AOP
- FMCW transceiver
- Integrated 4 receivers and 3 transmitters Antennas-On-Package (AOP)
- Integrated PLL, transmitter, receiver, Baseband, and ADC
- 60- to 64-GHz coverage with 4-GHz continuous bandwidth
- Supports 6-bit phase shifter for TX Beam forming
- Ultra-accurate chirp engine based on fractional-N PLL
- Built-in calibration and self-test
- Arm Cortex-R4F-based radio control system
- Built-in firmware (ROM)
- Self-calibrating system across process and temperature
- Embedded self-monitoring with no host processor involvement on Functional Safety-Compliant devices
- C674x DSP for advanced signal processing
- Memory compression
- Hardware accelerator for FFT, filtering, and CFAR processing
- Arm-R4F microcontroller for object detection, and interface control
- Supports autonomous mode (loading user application from QSPI flash memory)
- Internal memory with ECC
- 1.75 MB, divided into MSS program RAM (512 KB), MSS data RAM (192 KB), DSP L1 RAM (64KB) and L2 RAM (256 KB), and L3 radar data cube RAM (768 KB)
- Technical reference manual includes allowed size modifications
- Device Security (on select part numbers)
- Secure authenticated and encrypted boot support
- Customer programmable root keys, symmetric keys (256 bit), Asymmetric keys (up to RSA-2K) with Key revocation capability
- Crypto software accelerators - PKA , AES (up to 256 bit), SHA (up to 256 bit), TRNG/DRGB
- Other interfaces available to user application
- Up to 6 ADC channels (low sample rate monitoring)
- Up to 2 SPI ports
- Up to 2 UARTs
- 1 CAN-FD interface
- I2C
- GPIOs
- 2 lane LVDS interface for raw ADC data and debug instrumentation
-
Functional Safety-Compliant
- Developed for functional safety applications
- Documentation available to aid IEC 61508 functional safety system design up to SIL 3
- Hardware integrity up to SIL-2
- Safety-related certification
- IEC 61508 certified upto SIL 2 by TUV SUD
- Power management
- Built-in LDO network for enhanced PSRR
- I/Os support dual voltage 3.3 V/1.8 V
- Clock source
- 40.0 MHz crystal with internal oscillator
- Supports external oscillator at 40 MHz
- Supports externally driven clock (square/sine) at 40 MHz
- Easy hardware design
- 0.8-mm pitch, 180-pin 15 mm × 15 mm FCBGA package (ALP) for easy assembly and low-cost PCB design
- Small solution size
- Operating conditions
- Junction temp range: –40°C to 105°C
Descripción de IWR6843AOP
The IWR6843AOP is an Antenna-on-Package (AOP) device that is an evolution within the single-chip radar device family from Texas Instruments (TI). This device enables unprecedented levels of integration in an extremely small form factor and is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the industrial space. Multiple variants are currently available including Functional Safety-Compliant devices (SIL2) and non-functional safety devices.
It integrates a DSP subsystem, which contains TIs high-performance C674x DSP for the Radar Signal processing. The device includes a BIST processor subsystem, which is responsible for radio configuration, control, and calibration. Additionally, the device includes a user programmable Arm Cortex-R4F based for automotive interfacing. The Hardware Accelerator block (HWA) can perform radar processing and can offload the DSP in order to execute higher level algorithms. Simple programming model changes can enable a wide variety of sensor applications with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.