Características para LAUNCHXL-CC3235SF
- CC3235SF dual band Wi-Fi microcontroller (MCU) in QFN package
- 2x20 pin stackable connectors (BoosterPack headers) to connect to TI LaunchPads and other BoosterPack plug-in modules
- On-Board chip antenna with option for U.FL based testing
- A single Chip Security Solution
- Support for Bluetooth® low energy coexistence
- Operates from alkaline batteries for lower power designs
Descripción de LAUNCHXL-CC3235SF
The SimpleLink™ Wi-Fi® CC3235SF dual-band LaunchPad™ development kit (LAUNCHXL-CC3235SF) highlights CC3235SF, a single-chip security solution and wireless microcontroller (MCU) which integrates a user application dedicated ARM® cortex®-M4 MCU and a network processor that runs 2.4GHz and 5GHz Wi-Fi, internet, and security protocols. The LAUNCHXL-CC3235SF features on-board emulation and sensors for a full out-of-the-box experience and rapid development. This board can be directly connected to a PC for use with development tools such as the Code Composer Studio™ Cloud integrated development environment (IDE). Visit dev.ti.com and get started with your SimpleLink Wi-Fi CC3235SF LaunchPad kit today.
For additional information about CC3235F devices, visit https://www.ti.com/simplelinkwifi